LMR36520
This product is prototype/experimental and has not been released to the market. Testing and final processes may not be complete. This product may be subject to further changes or possible discontinuation.
SIMPLE SWITCHER® 4.2-V to 65-V, 2-A synchronous step-down converter with 26-uA IQ

 

Design kits & evaluation modules (1)

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR36520

  Min   Max Range
Vin  V 4.2 to 65.0V
Vout  V 1 to 60V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 150°C