LMR62014

LAST TIME BUY

SIMPLE SWITCHER® 2.7V to 14V, 1.4A Step-Up Regulator in SOT-23 Package

LMR62014 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature
Similar functionality to the compared device
TLV61048 ACTIVE 14-V output voltage non-synchronous boost converter in SOT-23 package Replacement

Product details

Rating Catalog Operating temperature range (°C) to
Rating Catalog Operating temperature range (°C) to
  • Input Voltage Range of 2.7V to 14V
  • Output Voltage up to 20V
  • Switch Current up to 1.4A
  • 1.6 MHz Switching Frequency
  • Low Shutdown Iq, <1 µA
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • 5-Pin SOT-23 Packaging (2.92 x 2.84 x 1.08mm)
  • Fully Enabled for WEBENCH Power Designer

Performance Benefits

  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

SIMPLE SWITCHER is a trademark of Texas Instruments. WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • Input Voltage Range of 2.7V to 14V
  • Output Voltage up to 20V
  • Switch Current up to 1.4A
  • 1.6 MHz Switching Frequency
  • Low Shutdown Iq, <1 µA
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • 5-Pin SOT-23 Packaging (2.92 x 2.84 x 1.08mm)
  • Fully Enabled for WEBENCH Power Designer

Performance Benefits

  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost

SIMPLE SWITCHER is a trademark of Texas Instruments. WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LMR62014 switching regulator is a current-mode boost converter operating at fixed frequency of
1.6 MHz.

The use of SOT-23 package, made possible by the minimal power loss of the internal 1.4A switch, and use of small inductors and capacitors result in the industry's highest power density. The LMR62014 is capable of greater than 90% duty cycle, making it ideal for boosting to voltages up to 20V.

These parts have a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

The LMR62014 switching regulator is a current-mode boost converter operating at fixed frequency of
1.6 MHz.

The use of SOT-23 package, made possible by the minimal power loss of the internal 1.4A switch, and use of small inductors and capacitors result in the industry's highest power density. The LMR62014 is capable of greater than 90% duty cycle, making it ideal for boosting to voltages up to 20V.

These parts have a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 21
Type Title Date
* Data sheet LMR62014 SIMPLE SWITCHER ® 20Vout, 1.4A Step-Up Voltage Regulator in SOT-23 datasheet (Rev. B) 04 Apr 2013
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-2183 LMR62014/LMR64010 Demo Board (Rev. B) 28 Apr 2017
Application note Inverted SEPIC Made SIMPLE 31 Jul 2015
Application note Softstart Using Constant Current Constant Voltage Approach 24 Jul 2015
Application note Working With Boost Converters 15 Jun 2015
Application note Design of UVLO for LM27313 (Rev. B) 08 Apr 2014
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004
Application note Understanding Boost Power Stages In Switchmode Power Supplies 04 Mar 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMR62014 Unencrypted PSpice Transient Model

SNVM948.ZIP (2 KB) - PSpice Model
Simulation model

LMR62014 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM673A.ZIP (44 KB) - PSpice Model
Reference designs

PMP20410 — Variable Outputs Single Cell Battery 80W Heater Element Power Stage Buck Boost Reference Design

PMP20410 is a synchronous 4-switch buck-boost converter which utilizes the LM5175 controller as a heater element power stage in applications such as E-Cigarettes. The output voltage can be selected from 1V to 10V at 13A to 28A using a trim resistor at the FB pin with a 0.2V to 3.1V bias voltage. (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20327 — Variable Outputs 2-Cell Battery 200W Heater Element Power Stage Buck Boost Reference Design

PMP20327 is a synchronous 4-switch buck-boost converter which utilizes the LM5175 controller as a heater element power stage in applications such as E-Cigarettes. The output voltage can be selected from 1V to 10V at 20A to 45A using a trim resistor at the FB pin with a 0.2V to 3.1V bias voltage. (...)
Test report: PDF
Schematic: PDF

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos