LMR62421
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER 2.7V to 5.5V, 24Vout, 2.1A Boost Converter in SOT-23

 

Models (7)

Title Category Type Date
LMR62421X Unencrypted PSpice Transient Model PSpice Model ZIP 27 Mar 2015
LMR62421X Unencrypted PSpice Average Model PSpice Model ZIP 27 Mar 2015
LMR62421 TINA-TI Transient Reference Design TINA-TI Reference Design ZIP 18 Jun 2014
LMR62421 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 18 Jun 2014
LMR62421X TINA-TI Average Reference Design TINA-TI Reference Design TSC 16 May 2013
LMR62421X PSpice Transient Model PSpice Model ZIP 29 Jan 2013
LMR62421X PSpice Average Model PSpice Model ZIP 29 Jan 2013

Design kits & evaluation modules (3)

Name Part# Type
C2000 Piccolo MCU F280049C LaunchPad™ development kit LAUNCHXL-F280049C Design Kits & Evaluation Modules
C2000 Delfino MCU F28379D LaunchPad™ development kit LAUNCHXL-F28379D Development Kits
LMR62421 SIMPLE SWITCHER® 24Vout, 2.1A Small Step-Up Regulator Demo Board LMR62421XSDDEMO Evaluation Modules & Boards

Reference designs

Self-Booting Audio System

The purpose of this TI Design is to provide the designer hardware and software tools that can be used as reference for audio systems. The new revision of the PurePath™ Console Motherboard (RevF) adds stand-alone, self-booting capabilities to allow making compelling demos with any EVM that is (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Non-Synchronous Boost with Triple Outputs (3.3V@.03A) PMP7833 Texas Instruments Reference designs
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR62421

  Min   Max Range
Vin  V 2.7 to 5.5V
Vout  V 3 to 24V
Iout  A ≤ 2.1A
Ambient Temp  °C -40 to 125°C