LMS33460

ACTIVE

Ultra-low power, space-saving 3-V undervoltage detector

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 3 Features Undervoltage monitor only Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.001 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 7 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 3 Features Undervoltage monitor only Reset threshold accuracy (%) 5 Iq (typ) (mA) 0.001 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0 Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 7 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 85
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Ultra-Low Power
  • 3-V Detection
  • Input Voltage From 0.8 V to 7 V
  • Open-Drain Output
  • Ultra-Small 5-Pin SC70 Package
  • Extended Temperature Range (–40°C to 85°C)
  • Ultra-Low Quiescent Current (1 µA Typical)
  • Ultra-Low Power
  • 3-V Detection
  • Input Voltage From 0.8 V to 7 V
  • Open-Drain Output
  • Ultra-Small 5-Pin SC70 Package
  • Extended Temperature Range (–40°C to 85°C)
  • Ultra-Low Quiescent Current (1 µA Typical)

The LMS33460 device is an undervoltage detector with a 3‑V threshold and extremely low power consumption. The LMS33460 is specifically designed to accurately monitor power supplies. It is especially suited to battery-powered systems where low quiescent current and small size are required. This IC generates an active output whenever the input voltage drops below 3 V.

This part uses a precision on-chip voltage reference and a comparator to measure the input voltage. Built-in hysteresis helps to prevent erratic operation in the presence of noise. The UVD is available in the ultra-miniature 5-pin SC70 package.

The LMS33460 device is an undervoltage detector with a 3‑V threshold and extremely low power consumption. The LMS33460 is specifically designed to accurately monitor power supplies. It is especially suited to battery-powered systems where low quiescent current and small size are required. This IC generates an active output whenever the input voltage drops below 3 V.

This part uses a precision on-chip voltage reference and a comparator to measure the input voltage. Built-in hysteresis helps to prevent erratic operation in the presence of noise. The UVD is available in the ultra-miniature 5-pin SC70 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMS33460 3-V Undervoltage Detector datasheet (Rev. E) PDF | HTML 09 Dec 2016
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00173 — 400-V to 690-V AC Input, 50-W Flyback Isolated Power Supply Reference Design for Motor Drives

This reference design provides isolated +24V (45W), ±16 V (4.5W), and +6V (0.5W) outputs to power the control electronics in variable speed drives.  The power supply can be either powered directly from 3-phase AC mains (380Vac to 690Vac) or can be powered from the DC-link voltage (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00127 — 30W Ultra Wide Range Power Supply for Protection Relays Reference Design

This power supply solution for Protection Relays handles an ultra-wide range of both AC (88-276V AC) and DC (24-250V DC) inputs making it a suitable platform to power a variety of Protection Relays. The power supply is designed to output industry standard voltages (such as +/- 12V and isolated (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00315 — 100/200Vac Input, 30W Isolated Power Supply Reference Design for Servo Drives

This reference design provides isolated 24Vdc, 16Vdc (x3) and 6V outputs to power the control electronics, IGBT module and fan for 100Vac/200Vac input servo drives. The power supply can be either powered directly from a single or 3- phase AC mains or can be powered from the DC link voltage. This (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00227 — Small Form Factor 12W Ultra Wide Range Power Supply for Protection Relays - Reference Design

This small form factor, 12W power supply solution for protection relays handles an ultra-wide range of both AC and DC inputs making it a suitable platform to power a variety of lower power protection relays that need to be placed in a small housing.  The power supply is designed to output (...)
User guide: PDF
Schematic: PDF
Package Pins Download
SOT-SC70 (DCK) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos