LMS3635-Q1

ACTIVE

3.5-A, 36-V synchronous, 400-kHz, step-down converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM60440-Q1 ACTIVE Automotive 36-V, 4-A synchronous converter in an enhanced EMI QFN package with wettable flank Smaller footprint, lower EMI, higher efficiency, 3 A and 4 A variants available
LM63635-Q1 ACTIVE 3.5-V to 32-V, 3.25-A step-down voltage converter with spread spectrum Best-in-Class BLR Performance, Pin-Spacing for High Reliability and Robustness

Product details

Iout (max) (A) 3.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 15 Rating Automotive Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000015
Iout (max) (A) 3.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 15 Rating Automotive Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000015
VQFN-HR (RNL) 22 20 mm² 5 x 4
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM classification level 2
    • Device CDM classification level C6
  • 96% Peak efficiency while converting 12 V to 5 V
  • Low EMI and minimized switch node ringing
  • 400-kHz (±10%) fixed switching frequency
  • –40°C to +150°C junction temperature range
  • External frequency synchronization
  • RESET output with internal filter and 3-ms release timer
  • Automatic light load mode for improved efficiency
  • Pin-selectable forced PWM mode
  • Built-In compensation, soft start, current limit, thermal shutdown, and UVLO
  • 0.35-V dropout with 3.5-A Load at 25°C (Typical)
  • 18-µA IQ_VIN: quiescent current at 3.3 VOUT and no load (typical)
  • Output voltage: 5 V, 3.3 V, and ADJ (1 V to 20 V)
  • ±1.5% reference voltage tolerance
  • Create a custom design using the LMS3655-Q1 with the WEBENCH Power Designer
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM classification level 2
    • Device CDM classification level C6
  • 96% Peak efficiency while converting 12 V to 5 V
  • Low EMI and minimized switch node ringing
  • 400-kHz (±10%) fixed switching frequency
  • –40°C to +150°C junction temperature range
  • External frequency synchronization
  • RESET output with internal filter and 3-ms release timer
  • Automatic light load mode for improved efficiency
  • Pin-selectable forced PWM mode
  • Built-In compensation, soft start, current limit, thermal shutdown, and UVLO
  • 0.35-V dropout with 3.5-A Load at 25°C (Typical)
  • 18-µA IQ_VIN: quiescent current at 3.3 VOUT and no load (typical)
  • Output voltage: 5 V, 3.3 V, and ADJ (1 V to 20 V)
  • ±1.5% reference voltage tolerance
  • Create a custom design using the LMS3655-Q1 with the WEBENCH Power Designer

The LMS3635-Q1 and LMS3655-Q1 synchronous buck regulators are optimized for high performance applications, providing an output voltage of 3.3 V, 5 V, or an adjustable output of 1 V to 20 V. Seamless transition between PWM and PFM modes, along with a low quiescent current, ensures high efficiency and superior transient responses at all loads.

Advanced high-speed circuitry allows the LMS3655-Q1 to regulate an input of 24 V to an output of 3.3 V at a fixed frequency of 400 kHz while also enabling a continuous load current of 5.5 A. An innovative frequency foldback architecture allows this device to regulate a 3.3-V output from an input voltage of only 3.5 V. The input voltage can range up to 36 V, with transient tolerance up to 42 V, easing input surge protection design.

An open-drain reset output, with built-in filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space.

The LMS3635-Q1 and LMS3655-Q1 synchronous buck regulators are optimized for high performance applications, providing an output voltage of 3.3 V, 5 V, or an adjustable output of 1 V to 20 V. Seamless transition between PWM and PFM modes, along with a low quiescent current, ensures high efficiency and superior transient responses at all loads.

Advanced high-speed circuitry allows the LMS3655-Q1 to regulate an input of 24 V to an output of 3.3 V at a fixed frequency of 400 kHz while also enabling a continuous load current of 5.5 A. An innovative frequency foldback architecture allows this device to regulate a 3.3-V output from an input voltage of only 3.5 V. The input voltage can range up to 36 V, with transient tolerance up to 42 V, easing input surge protection design.

An open-drain reset output, with built-in filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LMS3635-Q1 3.5-A, LMS3655-Q1 5.5-A, 36-V Synchronous, 400-kHz Step-Down Converter datasheet (Rev. C) PDF | HTML 01 Aug 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Analog Design Journal Clutter‐free power supplies for RF converters in radar applications (Part 1)  18 Mar 2021
Technical article Optimizing flip-chip IC thermal performance in automotive designs PDF | HTML 11 Dec 2019
EVM User's guide LMS36x5-Q1 EVM User's Guide (Rev. A) 13 Apr 2018
Application note Designing High Performance, Low-EMI, Automotive Power Supplies 30 Sep 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB981-Q1EVM — DS90UB981-Q1 DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1EVM is an evaluation module (EVM) for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV serializer. The DS90Ux981-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY (...)
Evaluation board

DS90UB981-Q1MEVM — DS90UB981-Q1 4K DSI to FPD-Link IV bridge serializer evaluation module

The DS90Ux981-Q1MEVM is an evaluation module for evaluating the DS90Ux981-Q1 MIPI DSI to FPD-Link IV Serializer. The DS90Ux981-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The 2 MIPI DSI port input is compatible with MIPI DSI v1.3.1 and DPHY v1.2 (...)
Evaluation board

DS90UB983-Q1EVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1EVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer. The DS90Ux983-Q1 supports ultra-high definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds up to (...)

Evaluation board

DS90UB983-Q1MEVM — DS90UB983-Q1 DisplayPort to FPD-Link IV bridge serializer evaluation module

The DS90Ux983-Q1MEVM is an evaluation module for evaluating the DS90Ux983-Q1 DisplayPort to FPD-Link IV Serializer.  The DS90Ux983-Q1 supports Ultra-high-definition resolutions including 4K with 30 bits per pixel at 60 Hz. The DisplayPort input is compatible with DisplayPort v1.4 with speeds (...)

Evaluation board

LMS3635MQEVM — LMS3635-Q1 3.5A, 5V Synchronous, 400kHz Step-Down Converter Evaluation Module

The LMS3635MQEVM evaluation module (EVM) demonstrates the capabilities of the LMS3635-Q1 automotive integrated buck converter. For optimized EMI performance, the LMS3635-Q1 has Spread Spectrum built in and the  EVM has an EMI filter on the back side that assists with noise reduction. The user (...)
User guide: PDF
Not available on TI.com
Simulation model

LMS36353-Q1 PSpice Transient Model

SNAM212.ZIP (106 KB) - PSpice Model
Simulation model

LMS36353-Q1 Unencrypted PSpice Transient Model

SNAM211.ZIP (8 KB) - PSpice Model
Simulation model

LMS36355-Q1 PSpice Transient Model

SNAM209.ZIP (122 KB) - PSpice Model
Simulation model

LMS36355-Q1 Unencrypted PSpice Transient Model

SNAM210.ZIP (8 KB) - PSpice Model
Simulation model

LMS3635A-Q1 PSpice Transient Model

SNAM208.ZIP (123 KB) - PSpice Model
Simulation model

LMS3635A-Q1 Unencrypted PSpice Transient Model

SNAM207.ZIP (7 KB) - PSpice Model
Reference designs

TIDA-01056 — 20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI

This reference design for high performance data acquisition (DAQ) systems optimizes power stage in order to reduce power consumption and minimize the effect of EMI from switching regulator by using LMS3635-Q1 buck converter.  This reference designs yields 7.2% efficiency improvement at most (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01432 — Automotive Passive Media Hub Reference Design With Charging and Enhanced Data Path Performance

This automotive reference design demonstrates a unique approach for media ports that require data transfers. This design has the capability to support USB 2.0 through a 15-W USB Type-C™ port. Customers can accelerate their media port systems by taking advantage of a complete reference design (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP20249 — CISPR 25 Class 4 Rated Design for Dual Automotive USB Charger Reference Design

PMP20249 is an EMI optimized design for dual automotive USB charger system utilizing the LMS3635 and LMS3655 regulator ICs (400kHz fully-integrated synchronous buck for automotive application) and TPS2549 USB switch (TPS2549-Q1 automotive USB charging port controller with integrated power switch (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-01057 — Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC

This reference design is designed for high performance data acquisition(DAQ) systems to improve the dynamic range of 20 bit differential input ADCs. Many DAQ systems require the measurement capability at a wide FSR (Full Scale Range) in order to obtain sufficient signal dynamic range. Many earlier (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40270 — Dual USB Type-C™ 1.5A DFPs Car Charger Reference Design

PMP40270 is a dual USB type-C DFPs reference design, as a cigar lighter adapter. It has a high effieicny DCDC converter LMS3635  inside, combined with a low cost USB type-C source controller TPS25821 for each port. Full voltage range of a 12V car battery, as well as the transistion voltage up (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40268 — Automotive USB Type-C™ DFP 5V 3A Charger with Linear Droop Compensation Reference Design

The PMP40268 is a USB Type-C™ DFP car charger reference design which provides 5V 3A for USB Type-C™ device. The design includes a synchronous step-down converter LMS3635, and high integrated USB Type-C™ controller and power switch TPS25810. The design is capable of compensating (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20807 — Compact 27W USB Type C Power Delivery Reference Design

The PMP20807 reference design is a USB Type C power delivery solution configurable for 5V or 9V output. This compact reference design has a total solution size of 44mm x 18mm x 7.8mm. The low quiescent current capability of LMS3635A and TPS25740A  minimizes the amount of necessary input (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN-HR (RNL) 22 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos