LMS3635-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5A /5.5A, 36V Synchronous, 400kHz, Step-Down Converter

 

Models (6)

Title Category Type Date
LMS36353-Q1 PSpice Transient Model PSpice Model ZIP 07 Jul 2017
LMS36353-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 07 Jul 2017
LMS36355-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 07 Jul 2017
LMS36355-Q1 PSpice Transient Model PSpice Model ZIP 07 Jul 2017
LMS3635A-Q1 PSpice Transient Model PSpice Model ZIP 07 Jul 2017
LMS3635A-Q1 Unencrypted PSpice Transient Model PSpice Model ZIP 07 Jul 2017

Design kits & evaluation modules (1)

Name Part# Type
LMS3635-Q1 3.5A, 5V Synchronous, 400kHz Step-Down Converter Evaluation Module LMS3635MQEVM Evaluation Modules & Boards

Reference designs

CISPR 25 Class 4 Rated Design for Dual Automotive USB Charger Reference Design

PMP20249 is an EMI optimized design for dual automotive USB charger system utilizing the LMS3635 and LMS3655 regulator ICs (400kHz fully-integrated synchronous buck for automotive application) and TPS2549 USB switch (TPS2549-Q1 automotive USB charging port controller with integrated power switch (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMS3635

Product Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 150°C