SNAS744B July 2017 – March 2018 LMS3655
PRODUCTION DATA.
Hiccup mode prevents excessive heating and power consumption under sustained short-circuit conditions. If an overcurrent condition is maintained, the LMS3655 shuts off its output and waits for TW (approximately 6 ms), after which the LMS3655 restarts operation by activating soft start.
During hiccup mode operation, the switch node of the LMS3655 is high impedance after a short circuit or overcurrent persists for a short duration. Periodically, the LMS3655 attempts to restart. If the short has been removed before one of these restart attempts, the LMS3655 operates normally.