SNAS744B July 2017 – March 2018 LMS3655
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VCC | A | Internal 3.1-V LDO output. Used as supply to internal control circuits. Connect a high-quality 4.7-µF capacitor from this pin to AGND. |
2 | CBOOT | P | Bootstrap capacitor connection for gate drivers. Connect a high quality 470-nF capacitor from this pin to the SW pin. |
3 | SYNC | I | Synchronization input to regulator. Used to synchronize the device switching frequency to a system clock. Triggers on rising edge of external clock; frequency must be in the range of 250 kHz and 500 kHz. |
4 | PVIN1 | P | Input supply to regulator. Connect input bypass capacitors directly to this pin and PGND pins. Connect PVIN1 and PVIN2 pins directly together at PCB. |
5 | PGND1 | G | Power ground to internal low-side MOSFET. These pins must be tied together on the PCB. Connect PGND1 and PGND2 directly together at PCB. Connect to AGND and system ground. |
6 | |||
7 | |||
8 | |||
9 | SW | P | Regulator switch node. Connect to power inductor. |
10 | PGND2 | G | Power ground to internal low-side MOSFET. These pins must be tied together. Connect PGND1 and PGND2 directly together at PCB. Connect to AGND and system ground. |
11 | |||
12 | |||
13 | |||
14 | PVIN2 | P | Input supply to regulator. Connect input bypass capacitors directly to this pin and PGND pins. Connect PVIN1 and PVIN2 pins directly together at PCB. |
15 | AVIN | A | Analog VIN. Connect to PVIN1 and PVIN2 on PCB. |
16 | FPWM | I | Mode control input of regulator. High = FPWM, low = Automatic light load mode. Do not float. |
1 7 | NC | — | No internal connection. |
18 | EN | I | Enable input to regulator. High = on, Low = off. Can be connected to VIN. Do not float. |
19 | RESET | O | Open-drain reset output flag. Connect to suitable voltage supply through a current limiting resistor. High = regulator OK, Low = regulator fault. Goes low when EN = low. |
20 | AGND | G | Analog ground for regulator and system. All electrical parameters are measured with respect to this pin. Connect to PGND on PCB. |
21 | FB | A | Feedback input to regulator.Connect to feedback voltage divider. |
22 | BIAS | P | Input to auxiliary bias regulator. Connect to output voltage node. |