Product details

Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2 Interface type Pulse Count Supply voltage (max) (V) 5.5 Supply current (max) (µA) 39 Temp resolution (max) (Bits) 13 Remote channels (#) 0 Rating Automotive
Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2 Interface type Pulse Count Supply voltage (max) (V) 5.5 Supply current (max) (µA) 39 Temp resolution (max) (Bits) 13 Remote channels (#) 0 Rating Automotive
TO-92 (LPG) 2 6.08 mm² 4 x 1.52 WSON (DQX) 2 3.4 mm² 2 x 1.7
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 0 (E): –40°C to +150°C (2)
    • Temperature Grade 1 (Q): –40°C to +125°C
    • HBM ESD Component Classification Level 2
    • CDM ESD Component Classification Level C5
  • High Accuracy Over –40°C to 150°C Wide Temperature Range
    • –20°C to 90°C: ±0.5°C (Maximum)
    • 90°C to 120°C: ±0.625°C (Maximum)
    • –40°C to –20°C: ±0.625°C (Maximum)
  • Precision Digital Temperature Measurement Simplified in a 2-Pin Package
  • Pulse Count Current Loop Easily Read by Processor. Pulse Count Proportional to Temperature With 0.0625°C Resolution
  • Communication Frequency: 88 kHz
  • Conversion Current: 34 µA
  • Continuous Temperature Update Every 100 ms
  • Floating 2-V to 5.5-V (VP–VN) Supply Operation With Integrated EMI Immunity
  • Multiple 2-Pin Package Offerings: TO-92/LPG (3.1 mm × 4 mm × 1.5 mm) – ½ the Size of Traditional TO-92 and WSON With Wettable Flanks
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 0 (E): –40°C to +150°C (2)
    • Temperature Grade 1 (Q): –40°C to +125°C
    • HBM ESD Component Classification Level 2
    • CDM ESD Component Classification Level C5
  • High Accuracy Over –40°C to 150°C Wide Temperature Range
    • –20°C to 90°C: ±0.5°C (Maximum)
    • 90°C to 120°C: ±0.625°C (Maximum)
    • –40°C to –20°C: ±0.625°C (Maximum)
  • Precision Digital Temperature Measurement Simplified in a 2-Pin Package
  • Pulse Count Current Loop Easily Read by Processor. Pulse Count Proportional to Temperature With 0.0625°C Resolution
  • Communication Frequency: 88 kHz
  • Conversion Current: 34 µA
  • Continuous Temperature Update Every 100 ms
  • Floating 2-V to 5.5-V (VP–VN) Supply Operation With Integrated EMI Immunity
  • Multiple 2-Pin Package Offerings: TO-92/LPG (3.1 mm × 4 mm × 1.5 mm) – ½ the Size of Traditional TO-92 and WSON With Wettable Flanks

The LMT01-Q1 device is a high-accuracy, 2-pin temperature sensor with an easy-to-use pulse count current loop interface, which makes it suitable for onboard and offboard applications in automotive, industrial, and consumer markets. The LMT01-Q1 digital pulse count output and high accuracy over a wide temperature range allow pairing with any MCU without concern for integrated ADC quality or availability, while minimizing software overhead. TI’s LMT01-Q1 device achieves a maximum ±0.5°C accuracy with very fine resolution (0.0625°C) over a temperature range of –20°C to 90°C without system calibration or hardware and software compensation.

The LMT01-Q1’s pulse count interface is designed to directly interface with a GPIO or comparator input, thereby simplifying hardware implementation. Similarly, the LMT01-Q1’s integrated EMI suppression and simple 2-pin architecture makes it suitable for onboard and offboard temperature sensing in a noisy environment. The LMT01-Q1 device can be easily converted into a two-wire temperature probe with a wire length up to two meters.

The LMT01-Q1 device is a high-accuracy, 2-pin temperature sensor with an easy-to-use pulse count current loop interface, which makes it suitable for onboard and offboard applications in automotive, industrial, and consumer markets. The LMT01-Q1 digital pulse count output and high accuracy over a wide temperature range allow pairing with any MCU without concern for integrated ADC quality or availability, while minimizing software overhead. TI’s LMT01-Q1 device achieves a maximum ±0.5°C accuracy with very fine resolution (0.0625°C) over a temperature range of –20°C to 90°C without system calibration or hardware and software compensation.

The LMT01-Q1’s pulse count interface is designed to directly interface with a GPIO or comparator input, thereby simplifying hardware implementation. Similarly, the LMT01-Q1’s integrated EMI suppression and simple 2-pin architecture makes it suitable for onboard and offboard temperature sensing in a noisy environment. The LMT01-Q1 device can be easily converted into a two-wire temperature probe with a wire length up to two meters.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMT01-Q1 0.5°C Accurate 2-Pin Digital Output Temperature Sensor With Pulse Count Interface datasheet (Rev. C) PDF | HTML 01 Jun 2018
Technical article How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML 10 May 2021
Technical article How to use temperature sensors to protect an automotive transmission PDF | HTML 31 May 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-01235 — Automotive High Temperature Sensor (HTS) Reference Design

The main focus of the TIDA-01235 reference design is to provide a high density, low cost, and good accuracy thermocouple analog front end. The protection strategies involved in the design protect the analog front end from coupling transients. This design meets the requirements of (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-03050 — Automotive, mA-to-kA Range, Current Shunt Sensor Reference Design

This reference design shows how to detect current from the mA-to-KA range using a busbar-type shunt resistor. The increasing demand of high-capacity batteries in electric vehicles (EVs) and hybrid electric vehicles (HEVs) drives the requirement for larger current spans and highly-accurate current (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
TO-92 (LPG) 2 View options
WSON (DQX) 2 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos