LMT01
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
0.5°C Accurate 2-pin Temperature Sensor with a Pulse Train Interface

 

Design kits & evaluation modules (1)

Name Part# Type
LMT01 Evaluation Module LMT01EVM Evaluation Modules & Boards

Reference designs

RTD replacement for cold junction compensation reference design in a temperature sensor

Temperature-sensing applications that use a thermocouple (TC) require an accurate local temperature sensor to achieve high accuracy. Solutions for design challenges such as cold-junction compensation (CJC) or including an ultra-low power TC analog front-end are highlighted and addressed in this (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (3)

LMT01 Arduino Example Code v1.0  (ZIP 87 KB )    17 Oct 2017  
LMT01EVM Firmware Source v1.21  (ZIP 2976 KB )    17 Aug 2017  
LMT01EVM GUI v1.12.0.0 (Rev. A)  (ZIP 176220 KB )    02 Jul 2015