Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
- TI Devices
- TVS2200
- REF3440
- TPS2596
- TVS3301
- TVS2201
- + More
- TVS1401
- TVS1801
- TVS2701
- TVS0701
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G14
- TPS60141
- SN74LVC1G06
- SN74LVC1G07
- SN74LVC1G17
- REF3020
- TPS2051B
- TPS65131
- REF5025
- REF5040
- TPD2E007
- TPS22944
- TPS2553
- TPD4S012
- TPS22946
- OPA2171
- OPA2188
- TLV704
- TLV1117LV
- TLV3201
- DRV8803
- LM75B
- LM8365
- LMZ14201
- OPA2180
- TPS3700
- TPD1E10B06
- TPS709
- CSD17571Q2
- LMZ21701
- TPS22965
- LMZ21700
- LMT84
- TPS25921L
- TMP75B
- CSD17577Q3A
- DRV5033
- TLV702
- TPS7A39
- LM74610-Q1
- TPS3710
- HDC1080
- DRV5032
- TLV6002
- TLV2171
- TPS2660
- CSD18543Q3A
- TPS3803
- TLV9062
- TVS3300
- TPS22810
- TPS7B69-Q1
- ISO1212
- TPS27S100
- ISOW7821
- TPS2121
- LM74700-Q1
- TVS1400
- TVS2700
- TVS1800
- TVS0500
- Less
Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
- TI Devices
- TVS2200
- REF3440
- TPS2596
- TVS3301
- TVS2201
- + More
- TVS1401
- TVS1801
- TVS2701
- TVS0701
- SN74LVC1G04
- SN74LVC1G08
- SN74LVC1G125
- SN74LVC1G14
- TPS60141
- SN74LVC1G06
- SN74LVC1G07
- SN74LVC1G17
- REF3020
- TPS2051B
- TPS65131
- REF5025
- REF5040
- TPD2E007
- TPS22944
- TPS2553
- TPD4S012
- TPS22946
- OPA2171
- OPA2188
- TLV704
- TLV1117LV
- TLV3201
- DRV8803
- LM75B
- LM8365
- LMZ14201
- OPA2180
- TPS3700
- TPD1E10B06
- TPS709
- CSD17571Q2
- LMZ21701
- TPS22965
- LMZ21700
- LMT84
- TPS25921L
- TMP75B
- CSD17577Q3A
- DRV5033
- TLV702
- TPS7A39
- LM74610-Q1
- TPS3710
- HDC1080
- DRV5032
- TLV6002
- TLV2171
- TPS2660
- CSD18543Q3A
- TPS3803
- TLV9062
- TVS3300
- TPS22810
- TPS7B69-Q1
- ISO1212
- TPS27S100
- ISOW7821
- TPS2121
- LM74700-Q1
- TVS1400
- TVS2700
- TVS1800
- TVS0500
- Less
Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
- TI Devices
- TL431
- TPS3828
- SN74LVC1G125
- SN74LVC2G04
- SN74LVC1G07
- + More
- SN74LVC1G17
- SN74LVC2G34
- REF3025
- TLV1117
- TPS65130
- TPS2115A
- TPS2400
- LM4040
- TPS73801
- OPA2376
- REF5025
- TPS22941
- TPS54331
- TPS54231
- TLV704
- TLV62080
- CSD18531Q5A
- LM2735
- LMZ14201
- LMZ14202
- LMZ14201H
- LM5017
- TPS3839
- CSD17571Q2
- LMT84
- TLV62084
- LM5160
- TPS560200
- TPS561201
- LM5165
- TPS82740A
- LM5166
- TPS826721
- TPS7A05
- TPS54202
- LM5160A
- TPS7A39
- LM74610-Q1
- TPS3710
- LM27762
- LM76002
- LM76003
- TPS54302
- TPS54202H
- INA211-Q1
- LMR33630
- REF3425
- LMZM23601
- TPS2662
- TLV62569
- TVS3300
- TPS62821
- TPS22917
- TMP235
- LMR33620
- TPS560430
- LMR36006
- LMR36015
- TPS3840
- TVS1400
- TVS2700
- TVS0500
- LMZM23600
- Less
Smart Thermostat Localized Heat Compensation for Ambient Temperature Sensing Reference Design

Localized thermostat heat generation is a leading cause for incorrect ambient temperature sensing near the return air plenum. This ultimately leads to overshoot in the HVAC cycle, resulting in costly energy bills. This reference design addresses this common problem associated with thermostat design (...)
- TI Devices
- ADS7142
- LMT84
- INA230
- TMP235
100W Dimmable DC-DC LED Driver with Daylight Harvesting and Wireless Connectivity Reference Design

The TIDA-01095 TI design is a tested DC-DC LED driver subsystem for high power, high efficiency dimmable LED luminaires. It is built-on a wireless SoC platform which can enable intensity adjustment through analog, PWM dimming and control using any BLE smart device or ZiBee. High Bay and Low bay LED (...)
- TI Devices
- CC2650
- CSD18537NQ5A
- CSD18563Q5A
- OPT3001
- LMT84
- + More
Electronically Commutated Motor Reference Design for HVAC Blowers with Low BOM Cost

The TIDA-01353 reference design is a discrete MOSFET based three-phase ECM control module for driving brushless (BLDC) motors rated up to 375W in HVAC blower applications using a sensorless trapezoidal control method. The cycle-by-cycle overcurrent protection feature protects the power stage from (...)
- TI Devices
- TPD1E10B06
- MSP430F5132
- LMT84
- TLV316
- UCC28881
- + More
36V/1kW Brushless DC Motor Drive with Stall Current Limit of <1us Response Time Reference Design

This reference design is a power stage for brushless motors in battery-powered garden and power tools rated up to 1 kW, operating from a 10-cell lithium-ion battery with a voltage range from 36 to 42 V. The design uses 60V, N-channel NexFETsTM featuring a very low drain-to-source resistance (RDS_ON (...)
- TI Devices
- OPA2374
- TPD4S009
- TMS320F28027
- TPS54061
- LMT84
- + More
HVAC Coil Airflow Sensor Reference Design for Predictive Maintenance in Air Filter Replacement

This design provides a reference for monitoring airflow efficiency and temperature through heat ventilation and air conditioner (HVAC) systems. The reference design is used in conjunction with solid state relays and piezoelectric vibration sensors to monitor and react accordingly to low airflow and (...)
- TI Devices
- TPS5401
- TLV4313
- SN74LVC1G27
- LP2985-N
- MSP430FR2311
- + More
- LMT84
- TLV2313
- TLV313
- TPD1E10B06
- Less
600V Uni-directional Current/Voltage/Power Monitoring for Solar Smart Combiner Box Reference Design

The TIDA-00639 reference design is a non-isolated high-side current and voltage sensing design for a smart combiner box in a grounded or ungrounded system. The non-isolated current sensing topology enables accurate power monitoring for high voltage systems. This design is optimized for (...)
24V, 100W/30W Dual Sensorless Brushless DC Motor Drive Reference Design

TIDA-00447 is a 24V, dual Brushless DC (BLDC) motor drive reference design to be used in major home appliances to drive low voltage BLDC motors such as pumps and fans, e.g. for circulation pump and drain pump of dishwashers. The power stages of motor drive are designed for 100W and 30W of continuous (...)
- TI Devices
- TPD4S009
- ISO7421
- DRV10983
- CSD88539ND
- TLV803
- + More
- LMT84
- MSP430G2744
- DRV8303
- Less
High Efficiency Tunable White LED DC-DC Driver with Bluetooth Smart Connectivity Reference Design

The TIDA-01096 TI design is a tested DC-DC LED driver sub system for tunable white LED luminaires. It is built-on a wireless SoC platform which can enable intensity adjustment (dimming) and co-related color temperature (CCT) control using any BLE smart device. Tunable white light luminaires simulate (...)
- TI Devices
- OPT3001
- CC2650
- LMT84
- OPA376
- TPS92513HV
- + More