LMT87
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
±2°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain

 

Design kits & evaluation modules (1)

Name Part# Type
EVM for LMT84, LMT85, LMT86 and LMT87 Temperature Sensor LMT84-7EVM Evaluation Modules & Boards

Reference designs

Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, weight (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

LMT87 Look-Up Table  (ZIP 5 KB )    02 May 2014