LMT89
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
±4°C analog output temperature sensor, with -11.77mV/°C gain

 

Design kits & evaluation modules (1)

Name Part# Type
LMT88 and LMT89 Temperature Sensor EVM LMT88-9EVM Evaluation Modules & Boards

Reference designs

75V/10A Protected Full-Bridge Power Stage Reference Design for Bipolar Stepper Drives

Stepper drives are used in many applications operating typically from 12VDC to 48VDC. TI offers a rich family of stepper motor driver solutions with industry standard step/direction and parallel control interfaces.

For applications which require higher torque and power, often voltages above 48VDC (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.