Product details

Function Single-ended Output frequency (max) (MHz) 40 Number of outputs 2 Output supply voltage (V) 2.5, 3.3, 5 Core supply voltage (V) 2.5, 3.3, 5 Features 1:2 fanout Operating temperature range (°C) -40 to 85 Rating Catalog Output type Rail-to-rail Input type Rail-to-rail
Function Single-ended Output frequency (max) (MHz) 40 Number of outputs 2 Output supply voltage (V) 2.5, 3.3, 5 Core supply voltage (V) 2.5, 3.3, 5 Features 1:2 fanout Operating temperature range (°C) -40 to 85 Rating Catalog Output type Rail-to-rail Input type Rail-to-rail
WSON (NGQ) 8 9 mm² 3 x 3
  • (Typical Values are: VSUPPLY = 2.7V and
    CL = 20 pF, Unless Otherwise Specified.)
  • Small Signal Bandwidth 40 MHz
  • Supply Voltage Range 2.4V to 5V
  • Slew Rate 110 V/μs
  • Total Supply Current 1.6 mA
  • Shutdown Current 59 µA
  • Rail-to-Rail Input and Output
  • Individual Buffer Enable Pins
  • Rapid Ton Technology
  • Crosstalk Rejection Circuitry
  • 8-pin WSON, Pin Access Packaging
  • Temperature Range −40°C to 85°C

All trademarks are the property of their respective owners.

  • (Typical Values are: VSUPPLY = 2.7V and
    CL = 20 pF, Unless Otherwise Specified.)
  • Small Signal Bandwidth 40 MHz
  • Supply Voltage Range 2.4V to 5V
  • Slew Rate 110 V/μs
  • Total Supply Current 1.6 mA
  • Shutdown Current 59 µA
  • Rail-to-Rail Input and Output
  • Individual Buffer Enable Pins
  • Rapid Ton Technology
  • Crosstalk Rejection Circuitry
  • 8-pin WSON, Pin Access Packaging
  • Temperature Range −40°C to 85°C

All trademarks are the property of their respective owners.

The LMV112 is a high speed dual clock buffer designed for portable communications and accurate multi-clock systems. The LMV112 integrates two 40 MHz low noise buffers which optimizes application and out performs large discrete solutions. This device enables superb system operation between the base band and the oscillator signal path while eliminating crosstalk.

Texas Instruments' unique technology and design deliver accuracy, capacitance and load resistance while increasing the drive capability of the device. The low power consumption makes the LMV112 perfect for battery applications.

The robust, independent, and flexible buffers are designed to provide the customer with the ability to manage complex clock signals in the latest wireless applications. The buffers deliver 110 V/μs internal slew rate with independent shutdown and duty cycle precision. The patented analog circuit drives capacitive loads beyond 20 pF. Texas Instruments' proven biasing technique has 1V centering, rail-to-rail input/output unity gain, and AC coupled convenient inputs. These integrated cells save space and require no external bias resistors. Texas Instruments' rapid recovery after disable optimizes performance and current consumption. The LMV112 offers individual enable pin controls and since there is no internal ground reference either single or split supply configurations offer additional system flexibility and power choices.

The LMV112 is a proven replacement for any discrete circuitry and simplifies board layout while minimizing related parasitic components.

The LMV112 is produced in the small WSON package which offers high quality while minimizing its use of PCB space. Texas Instruments' advanced packaging offers direct PCB-IC evaluation via pin access.

The LMV112 is a high speed dual clock buffer designed for portable communications and accurate multi-clock systems. The LMV112 integrates two 40 MHz low noise buffers which optimizes application and out performs large discrete solutions. This device enables superb system operation between the base band and the oscillator signal path while eliminating crosstalk.

Texas Instruments' unique technology and design deliver accuracy, capacitance and load resistance while increasing the drive capability of the device. The low power consumption makes the LMV112 perfect for battery applications.

The robust, independent, and flexible buffers are designed to provide the customer with the ability to manage complex clock signals in the latest wireless applications. The buffers deliver 110 V/μs internal slew rate with independent shutdown and duty cycle precision. The patented analog circuit drives capacitive loads beyond 20 pF. Texas Instruments' proven biasing technique has 1V centering, rail-to-rail input/output unity gain, and AC coupled convenient inputs. These integrated cells save space and require no external bias resistors. Texas Instruments' rapid recovery after disable optimizes performance and current consumption. The LMV112 offers individual enable pin controls and since there is no internal ground reference either single or split supply configurations offer additional system flexibility and power choices.

The LMV112 is a proven replacement for any discrete circuitry and simplifies board layout while minimizing related parasitic components.

The LMV112 is produced in the small WSON package which offers high quality while minimizing its use of PCB space. Texas Instruments' advanced packaging offers direct PCB-IC evaluation via pin access.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMV112 40 MHz Dual Clock Buffer datasheet (Rev. B) 02 May 2013
EVM User's guide AN-1799 LMV112 40 MHz Dual Clock Buffer Evaluation Board (Rev. A) 30 Apr 2013
Application note Use of the LMV112 to Reduce Ref Clk Interaction in Handheld Device (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010057 — Ultrasound smart probe power supply reference design

Significant technological advancements and high degree of integration in Medical imaging, especially hand-held ultrasound smart probes, are pushing engineers to come up with highly-efficient, noise immune power solutions in a small size. This reference design documents end to end power and data (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
WSON (NGQ) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos