LMV301 Low Input Bias Current, 1.8V Op Amp w/ Rail-to-Rail Output | TI.com

LMV301 (ACTIVE)

Low Input Bias Current, 1.8V Op Amp w/ Rail-to-Rail Output

 

Description

The LMV301 CMOS operational amplifier is ideal for single supply, low voltage operation with an ensured operating voltage range from 1.8V to 5V. The low input bias current of less than 0.182pA typical, eliminates input voltage errors that may originate from small input signals. This makes the LMV301 ideal for electrometer applications requiring low input leakage such as sensitive photodetection transimpedance amplifiers and sensor amplifiers. The LMV301 also features a rail-to-rail output voltage swing in addition to a input common-mode range that includes ground. The LMV301 will drive a 600Ω resistive load and up to 1000pF capacitive load in unity gain follower applications. The low supply voltage also makes the LMV301 well suited for portable two-cell battery systems and single cell Li-Ion systems.

The LMV301 exhibits excellent speed-power ratio, achieving 1MHz at unity gain with low supply current. The high DC gain of 100dB makes it ideal for other low frequency applications.

The LMV301 is offered in a space saving SC70 package, which is only 2.0X2.1X1.0mm. It is also similar to the LMV321 except the LMV301 has a CMOS input.

Features

  • Input Bias Current: 0.182 pA
  • Gain Bandwidth Product: 1 MHz
  • Supply Voltage at 1.8V: 1.8 to 5 V
  • Supply Current: 150 µA
  • Input Referred Voltage Noise at 1kHz: 40nV/√Hz
  • DC Gain (600Ω Load): 100 dB
  • Output Voltage Range at 1.8V: 0.024 to 1.77 V
  • Input Common-Mode Voltage Range: −0.3 to ±1.2 V

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
LMV301
1    
1.8    
5    
1    
0.66    
In to V-
Out    
8    
0.163    
40    
Catalog    
-40 to 85    
SC70 | 5    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)    
5    
Small Size    
35    
111    
60    
CMOS    

Design tool

WEBENCH® Designer LMV301

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 1.8 to 5.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C