LMV331-Q1 Automotive Catalog General-Purpose Low-Voltage Comparator | TI.com

LMV331-Q1 (ACTIVE) Automotive Catalog General-Purpose Low-Voltage Comparator

Automotive Catalog General-Purpose Low-Voltage Comparator - LMV331-Q1
Datasheet
 

Description

The LMV393-Q1 device is a low-voltage (2.7 V to 5.5 V) version of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331-Q1 is the single-comparator version.

The LMV331-Q1 and LMV393-Q1 are the most cost-effective solutions for applications where low-voltage operation, low power, space saving, and price are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

Features

  • Qualified for Automotive Applications
  • 2.7-V and 5-V Performance
  • Low Supply Current
    • LMV331 . . . 60 µA Typ
    • LMV393 . . . 100 µA Typ
  • Input Common-Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage . . . 200 mV Typ
  • Open-Collector Output for Maximum Flexibility

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) VICR (Max) (V) VICR (Min) (V) Package Group
LMV331-Q1 Order now 1     Open Collector     2.7     5.5     0.3     7     0.06     250     Out     Automotive         -40 to 125     4.2     0     SOT-23 | 5    
LMV331 Order now 1     Open Collector     2.7     5.5     0.2     7     0.06     250     Out     Catalog     Small Size
Standard comparator    
-40 to 125     4.2     0     SC70 | 5
SOT-23 | 5    
LMV339 Order now 4     Open Collector     2.7     5.5     0.2     7     0.05     250     Out     Catalog     Small Size     -40 to 125     4.2     -0.1     QFN | 14
SOIC | 14
TSSOP | 14    
LMV393 Order now 2     Open Collector     2.7     5.5     0.2     7     0.0425     250     Out     Catalog     Small Size
Standard comparator    
-40 to 125     4.2     -0.1     SOIC | 8
TSSOP | 8
VSSOP | 8
VSSOP | 8    
LMV393-Q1 Samples not available 2     Open Collector     2.7     5.5     0.2     7     0.0425     250     Out     Automotive         -40 to 125     4.2     -0.1     SOIC | 8