LMV358
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual Low-Voltage Rail-to-Rail Output Operational Amplifier - see LMV358A for upgraded version

 

Design kits & evaluation modules (4)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Dual Channel Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module DUAL-DIYAMP-EVM Evaluation Modules & Boards
TI Precision Amplifier Quickstart Kit AMPQUICKKIT-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Reference designs

200W Natural Interleaving Transition-Mode PFC Flyback LED Driver Reference Design

The PMP10116 reference design uses the UCC28063A transition-mode pfc controller to drive LEDs up to 700mA current from an AC input. This flyback PFC topology provides isolation and uses quasi-resonant mode control. It supports analog dimming on the output side.  Refer to LED Driver Based on UCC28060 (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Simulation for Inverting Amplifier Circuit  (ZIP 15 KB )    02 May 2018  

Development tools (3)

Name Part# Type
Analog engineer's calculator ANALOG-ENGINEER-CALC Calculation Tools
Amplifier Product SelGuide Software OPAMPS-SELGUIDE Circuit Design & Simulation
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation