LMV393 Dual General Purpose Low-Voltage Comparator | TI.com

LMV393 (ACTIVE) Dual General Purpose Low-Voltage Comparator

 

Description

The LMV393 and LMV339 devices are low-voltage (2.7 V to 5.5 V) versions of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331 is the single-comparator version.

The LMV331, LMV339, and LMV393 are the most cost-effective solutions for applications where low-voltage operation, low power, and space saving are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

Features

  • 2.7-V and 5-V Performance
  • Low Supply Current
    • LMV331 130 μA Typ
    • LMV393 210 μA Typ
    • LMV339 410 μA Typ
  • Input Common-Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage 200 mV Typical
  • Open-Collector Output for Maximum Flexibility

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) VICR (Max) (V) VICR (Min) (V) Package Group
LMV393 Order now 2     Open Collector     2.7     5.5     0.2     7     0.0425     250     Out     Catalog     Small Size
Standard comparator    
-40 to 125     4.2     -0.1     SOIC | 8
TSSOP | 8
VSSOP | 8
VSSOP | 8    
LMV331 Order now 1     Open Collector     2.7     5.5     0.2     7     0.06     250     Out     Catalog     Small Size
Standard comparator    
-40 to 125     4.2     0     SC70 | 5
SOT-23 | 5    
LMV331-Q1 Order now 1     Open Collector     2.7     5.5     0.3     7     0.06     250     Out     Automotive    
   
-40 to 125     4.2     0     SOT-23 | 5    
LMV339 Order now 4     Open Collector     2.7     5.5     0.2     7     0.05     250     Out     Catalog     Small Size     -40 to 125     4.2     -0.1     QFN | 14
SOIC | 14
TSSOP | 14    
LMV393-Q1 Samples not available 2     Open Collector     2.7     5.5     0.2     7     0.0425     250     Out     Automotive    
   
-40 to 125     4.2     -0.1     SOIC | 8