LMV431A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Voltage (1.24V) Adjustable Precision Shunt Regulators

 

Models (2)

Title Category Type Date
LMV431A Unencrypted PSpice Transient Model PSpice Model ZIP 28 May 2015
LMV431A PSpice Transient Model PSpice Model ZIP 26 May 2015

Reference designs

2-kW industrial AC/DC battery charger reference design with 92% full-load efficiency

This reference design is a module that can be set as standard power supply or a battery charger. The output voltage ranges from 0 V to 32 V at a maximum current of 62.5 A. It consists of four boards, a boost PFC, a phase shift full bridge, a small daughter board (hosting the microcontroller), and a (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Development tools (1)

Name Part# Type
Shunt voltage reference external resistor quick-start calculator SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Calculation Tools