LMV604 Quad, General Purpose, Low Power CMOS Amplifier | TI.com

LMV604 (ACTIVE)

Quad, General Purpose, Low Power CMOS Amplifier

 

Special note

See the pin-to-pin TLV6004 op amp to attain rail-to-ral capability with improved Iq and noise performance for cost-sensitive applications.

Description

The LMV60x devices are single, dual, and quad low-voltage, low-power operational amplifiers. They are designed specifically for low-voltage, general-purpose applications. Other important product characteristics are low input bias current, rail-to-rail output, and wide temperature range. The LMV60x have 29-nV voltage noise at 10 KHz, 1-MHz GBW, 1-V/µs slew rate, 0.25-mV Vos. The LMV60x operates from a single supply voltage as low as 2.7 V, while drawing 100-µA (typical) quiescent current. In shutdown mode, the current can be reduced to 45 pA.

The industrial-plus temperature range of –40°C to 125°C allows the LMV60x to accommodate a broad range of extended environment applications.

The LMV601 offers a shutdown pin that can be used to disable the device. Once in shutdown mode, the supply current is reduced to 45 pA (typical).

The LMV601 is offered in the tiny 6-pin SC70 package, the LMV602 in space-saving 8-pin VSSOP and SOIC, and the LMV604 in 14-pin TSSOP and SOIC. These small package amplifiers offer an ideal solution for applications requiring minimum PCB footprint. Applications with area constrained printed-circuit board requirements include portable and battery-operated electronics.

Features

  • Typical 2.7-V Supply Values; Unless Otherwise Noted
  • Ensured 2.7-V and 5-V Specifications
  • Supply Current (Per Amplifier): 100 µA
  • Gain Bandwidth Product: 1 MHz
  • Shutdown Current (LMV601): 45 pA
  • Turnon Time from Shutdown (LMV601): 5 µs
  • Input Bias Current: 20 fA

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
LMV614 OPA4313 TLV6004 TLV9004
4     4     4     4    
1.8     1.8     1.8     1.8    
5.5     5.5     5.5     5.5    
1.5     1     1     1    
0.42     0.5     0.5     2    
In
Out    
In
Out    
In
Out    
In
Out    
5.5     2.5     4.5     1.6    
0.116     0.05     0.075     0.06    
50     25     28     30    
Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC | 14
TSSOP | 14    
TSSOP | 14     TSSOP | 14     SOIC | 14
TSSOP | 14
WQFN | 16    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
5.5     2     2     0.6    
   
EMI Hardened     Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened    
35000     10     76      
86     80     76     77    
65     15     15     40    
Bipolar     CMOS     CMOS     CMOS    

Design tool

WEBENCH® Designer LMV604

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 2.7 to 5.5 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C