LMV721 Single 10-MHz low-noise low-voltage low-power operational amplifiers | TI.com

LMV721 (ACTIVE) Single 10-MHz low-noise low-voltage low-power operational amplifiers

 

Recommended alternative parts

  • TLV316  -  Op amp to attain rail-to-rail capability with improved Iq and input bias performance

Description

The LMV721 (single) and LMV722 (dual) are low-noise low-voltage low-power operational amplifiers that can be designed into a wide range of applications. The LMV721 and LMV722 have a unity-gain bandwidth of 10 MHz, a slew rate of 5 V/µs, and a quiescent current of 930 µA/amplifier at 2.2 V.

The LMV721 and LMV722 are designed to provide optimal performance in low-voltage and low-noise systems. They provide rail-to-rail output swing into heavy loads. The input common-mode voltage range includes ground, and the maximum input offset voltage are 3.5 mV (over recommended temperature range) for the devices. Their capacitive load capability is also good at low supply voltages. The operating range is from 2.2 V to 5.5 V.

Features

  • Power-Supply Voltage Range: 2.2 V to 5.5 V
  • Low Supply Current: 930 µA/Amplifier at 2.2 V
  • High Unity-Gain Bandwidth: 10 MHz
  • Rail-to-Rail Output Swing
    • 600- Load: 120 mV From Either Rail at 2.2 V
    • 2-k Load: 50 mV From Either Rail at 2.2 V
  • Input Common-Mode Voltage Range Includes Ground
  • Input Voltage Noise: 9 nV/√Hz at f = 1 kHz
  • APPLICATIONS
    • Cellular and Cordless Phones
    • Active Filter and Buffers
    • Laptops and PDAs
    • Battery Powered Electronics

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
LMV721 Order now 1     2.2     5     10     5.25     In to V-
Out    
3     1.03     8.5     Catalog     -40 to 105     SC70 | 5
SOT-23 | 5    
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
0.6     Small Size     400000     89     24     Bipolar    
LMV722 Order now 2     2.2     5     10     5.25     In to V-
Out    
3     1.03     8.5     Catalog     -40 to 105     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
0.6         400000     89     24     Bipolar    
LMV722-Q1 Order now 2     2.2     5     10     4.9     In to V-
Out    
3     1.8     8.5     Automotive     -40 to 125     VSSOP | 8     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     0.6         260000     88     15     Bipolar