LMV7219 7 nsec, 2.7V to 5V Comparator with Rail-to- Rail Output | TI.com

LMV7219
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
7 nsec, 2.7V to 5V Comparator with Rail-to- Rail Output

 

Description

The LMV7219 is a low-power, high-speed comparator with internal hysteresis. The LMV7219 operating voltage ranges from 2.7 V to 5 V with push-pull rail-to-rail output. This device achieves a 7-ns propagation delay while consuming only 1.1 mA of supply current at 5 V.

The LMV7219 inputs have a common mode voltage range that extends 200 mV below ground, allowing ground sensing. The internal hysteresis ensures clean output transitions even with slow-moving inputs signals.

The LMV7219 is available in the SC-70 and SOT-23 packages, which are ideal for systems where small size and low power are critical.

Features

  • (VS = 5 V, TA = 25°C, Typical Values Unless Specified)
  • Propagation Delay 7 ns
  • Low Supply Current 1.1 mA
  • Input Common Mode Voltage Range Extends
    200 mv Below Ground
  • Ideal for 2.7-V and 5-V Single Supply Applications
  • Internal Hysteresis Ensures Clean Switching
  • Fast Rise and Fall Time 1.3 ns
  • Available in Space-saving Packages: SC-70 and SOT-23
  • Supports 105°C PCB Temperature

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Propagation delay time (uS) Vs (Max) (V) Vs (Min) (V) Package Group Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Features VICR (Max) (V) VICR (Min) (V) Approx. price (US$)
LMV7219 Order now 1     Push-Pull     0.007     5.5     2.5     SC70 | 5
SOT-23 | 5    
6     1.1     950     Out     Catalog     -40 to 85     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
Hysteresis
Small Size    
4.3     -0.2     0.98 | 1ku