LMV722

ACTIVE

Dual, 5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV6742 ACTIVE Dual, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz) operational amplifier Wider supply range (2.25 V to 5.5 V), lower offset voltage (1 mV), lower power (0.85 mA), lower noise (5 nV/√Hz), higher output current (50 mA)
TLV9062 ACTIVE Dual, 5.5-V, 10-MHz operational amplifier Higher slew rate (6.5V/µs), wider supply (1.8V to 5.5V), lower power (0.538mA Iq), rail-to-rail inputs & outputs

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Rail-to-rail In to V-, Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 5.25 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 1.03 Vn at 1 kHz (typ) (nV√Hz) 8.5 Rating Catalog Operating temperature range (°C) -40 to 105 Offset drift (typ) (µV/°C) 0.6 Input bias current (max) (pA) 400000 CMRR (typ) (dB) 89 Iout (typ) (A) 0.024 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -0.9 Output swing headroom (to negative supply) (typ) (V) 0.076 Output swing headroom (to positive supply) (typ) (V) -0.048
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Rail-to-rail In to V-, Out GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 5.25 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 1.03 Vn at 1 kHz (typ) (nV√Hz) 8.5 Rating Catalog Operating temperature range (°C) -40 to 105 Offset drift (typ) (µV/°C) 0.6 Input bias current (max) (pA) 400000 CMRR (typ) (dB) 89 Iout (typ) (A) 0.024 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -0.9 Output swing headroom (to negative supply) (typ) (V) 0.076 Output swing headroom (to positive supply) (typ) (V) -0.048
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Power-Supply Voltage Range: 2.2 V to 5.5 V
  • Low Supply Current: 930 µA/Amplifier at 2.2 V
  • High Unity-Gain Bandwidth: 10 MHz
  • Rail-to-Rail Output Swing
    • 600- Load: 120 mV From Either Rail at 2.2 V
    • 2-k Load: 50 mV From Either Rail at 2.2 V
  • Input Common-Mode Voltage Range Includes Ground
  • Input Voltage Noise: 9 nV/√Hz at f = 1 kHz
  • APPLICATIONS
    • Cellular and Cordless Phones
    • Active Filter and Buffers
    • Laptops and PDAs
    • Battery Powered Electronics

  • Power-Supply Voltage Range: 2.2 V to 5.5 V
  • Low Supply Current: 930 µA/Amplifier at 2.2 V
  • High Unity-Gain Bandwidth: 10 MHz
  • Rail-to-Rail Output Swing
    • 600- Load: 120 mV From Either Rail at 2.2 V
    • 2-k Load: 50 mV From Either Rail at 2.2 V
  • Input Common-Mode Voltage Range Includes Ground
  • Input Voltage Noise: 9 nV/√Hz at f = 1 kHz
  • APPLICATIONS
    • Cellular and Cordless Phones
    • Active Filter and Buffers
    • Laptops and PDAs
    • Battery Powered Electronics

The LMV721 (single) and LMV722 (dual) are low-noise low-voltage low-power operational amplifiers that can be designed into a wide range of applications. The LMV721 and LMV722 have a unity-gain bandwidth of 10 MHz, a slew rate of 5 V/µs, and a quiescent current of 930 µA/amplifier at 2.2 V.

The LMV721 and LMV722 are designed to provide optimal performance in low-voltage and low-noise systems. They provide rail-to-rail output swing into heavy loads. The input common-mode voltage range includes ground, and the maximum input offset voltage are 3.5 mV (over recommended temperature range) for the devices. Their capacitive load capability is also good at low supply voltages. The operating range is from 2.2 V to 5.5 V.

The LMV721 (single) and LMV722 (dual) are low-noise low-voltage low-power operational amplifiers that can be designed into a wide range of applications. The LMV721 and LMV722 have a unity-gain bandwidth of 10 MHz, a slew rate of 5 V/µs, and a quiescent current of 930 µA/amplifier at 2.2 V.

The LMV721 and LMV722 are designed to provide optimal performance in low-voltage and low-noise systems. They provide rail-to-rail output swing into heavy loads. The input common-mode voltage range includes ground, and the maximum input offset voltage are 3.5 mV (over recommended temperature range) for the devices. Their capacitive load capability is also good at low supply voltages. The operating range is from 2.2 V to 5.5 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA2375 ACTIVE Dual, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz), RRO operational amplifier This product has improved Vos, EMIRR, and Vn for low voltage applications requiring higher performance

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMV721, LMV722 10-MHz Low-Noise Low-Voltage Low-Power Operational Amplifier datasheet (Rev. C) 30 Sep 2010
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options
VSSOP (DGK) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos