SLOS969 June 2017 LMV722-Q1

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics VCC+ = 2.2 V
    6. 6.6Electrical Characteristics VCC+ = 5 V
    7. 6.7Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Low Noise
      2. 7.3.2Rail-to-Rail Output
      3. 7.3.3Input Includes Ground
      4. 7.3.4Signal Integrity
    4. 7.4Device Functional Modes
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Application
      1. 8.2.1Design Requirements
      2. 8.2.2Detailed Design Procedure
      3. 8.2.3Application Curve
  9. Power Supply Recommendations
    1. 9.1Input and ESD Protection
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Documentation Support
      1. 11.1.1Related Documentation
    2. 11.2Receiving Notification of Documentation Updates
    3. 11.3Community Resources
    4. 11.4Trademarks
    5. 11.5Electrostatic Discharge Caution
    6. 11.6Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Ambient Operating Temperature:
      –40°C to +125°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C1
  • Power-Supply Voltage Range: 2.2 V to 5.5 V
  • Low Supply Current: 905 µA/Amplifier at 2.2 V
  • High Unity-Gain Bandwidth: 10 MHz
  • Rail-to-Rail Output Swing
    • 600-Ω Load: 120 mV From Either Rail at 2.2 V
    • 2-kΩ Load: 50 mV From Either Rail at 2.2 V
  • Input Common-Mode Voltage Range Includes Ground
  • Input Voltage Noise: 10.5 nV/√Hz at f = 1 kHz

Applications

  • Infotainment
  • Engine Control Unit
  • Automotive Lighting
  • Audio Signal Path

Description

The LMV722-Q1 device is a low-noise, low-voltage operational amplifier (op amp) that can be designed into a wide range of applications. The LMV722-Q1 has a unity-gain bandwidth of 10 MHz, slew rate of 5.25 V/µs, and good voltage and current noise performance.

The LMV722-Q1 is designed to provide optimal performance in low-voltage and low-noise systems such audio signal path or motor control applications. The device provides rail-to-rail output swing into heavy loads. The input common-mode voltage range includes ground and the maximum input offset voltage is 3.5 mV (over recommended temperature range) for the device. The capacitive load capability is also good at low supply voltages. The operating range is from 2.2 V to 5.5 V.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
LMV722-Q1VSSOP3.00 mm × 4.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

LMV722-Q1 LMV722-Q1_sim_sch.gif