75 nsec, Ultra Low Pwr, Low Voltage, Rail-to-Rail Input Comparator w/ Open-Drain/Push-Pull Output - LMV7239-Q1

LMV7239-Q1 (ACTIVE)

75 nsec, Ultra Low Pwr, Low Voltage, Rail-to-Rail Input Comparator w/ Open-Drain/Push-Pull Output

 

Recommended alternative parts

  • LMV7239  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The LMV7235, LMV7239 and LMV7239-Q1 are ultra low power, low voltage, 75-ns comparators. They are guaranteed to operate over the full supply voltage range of 2.7 V to 5.5 V. These devices achieve a 75 ns propagation delay while consuming only 65 µA of supply current at 5 V.

The LMV7235, LMV7239 and LMV7239-Q1 have a greater than rail-to-rail common mode voltage range. The input common mode voltage range extends 200 mV below ground and 200 mV above supply, allowing both ground and supply sensing.

The LMV7235 features an open drain output. By connecting an external resistor, the output of the comparator can be used as a level shifter.

The LMV7239 and LMV7239-Q1 features a push-pull output stage. This feature allows operation without the need of an external pull-up resistor.

The LMV7235, LMV7239 and LMV7239-Q1 are available in the 5-Pin SC70 and 5-Pin SOT-23 packages, which are ideal for systems where small size and low power is critical.

Features

  • VS = 5 V, TA = 25°C (Typical Values Unless
    Otherwise Specified)
  • Propagation Delay 75 ns
  • Low supply Current 65 µA
  • Rail-to-Rail Input
  • Open Drain and Push-pull Output
  • Ideal for 2.7-V and 5-V Single Supply Applications
  • Available in Space-saving Packages:
    • 5-pin SOT-23
    • 5-pin SC70
  • LMV7239-Q1 is Qualified for Automotive
    Applications:
    • Device Temperature AEC-Q100 Grade 1:
      –40°C to 125°C Operating Range
    • Device HBM ESD Classification Level 1C

View more

Parametrics Compare all products in Comparators

 
Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
Propagation Delay Time (uS)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Max) (mA)
Input Bias Current (+/-) (Max) (nA)
Rail-to-Rail
Rating
Operating Temperature Range (C)
VICR (Max) (V)
VICR (Min) (V)
Package Group
Features
LMV7239-Q1 LMV7239
1    1   
Push-Pull    Push-Pull   
2.7    2.7   
5.5    5.5   
0.075    0.075   
6    6   
0.095    0.095   
400    400   
In    In   
Automotive    Catalog   
-40 to 125    -40 to 85   
5.6    5.6   
-0.1    -0.1   
SC70
SOT-23   
SC70
SOT-23   
Small Size    Small Size   

Other qualified versions of LMV7239-Q1

Version Part Number Definition
Catalog LMV7239 TI's standard catalog product