Single 1.8V Low Power Comparators with Rail-to-Rail Input

Single 1.8V Low Power Comparators with Rail-to-Rail Input - LMV7275

Recommended alternative parts

  • LPV7215  -  Lower Supply Current Consumption (600nA), Output (Push Pull)


The LMV727x devices are rail-to-rail input low power comparators, characterized at supply voltages 1.8 V, 2.7 V, and 5 V. They consume as little as 9-µA supply current per channel while achieving a 800-ns propagation delay.

The LMV7271 and LMV7275 (single) are available in SC70 and SOT-23 packages. The LMV7272 (dual) is available in the DSBGA package. With these tiny packages, the PCB area can be significantly reduced. They are ideal for low voltage, low power, and space-critical designs.

The LMV7271 and LMV7272 both feature a push-pull output stage which allows operation with minimum power consumption when driving a load.

The LMV7275 features an open-drain output stage that allows for wired-OR configurations. The open-drain output also offers the advantage of allowing the output to be pulled to any voltage up to 5.5 V, regardless of the supply voltage of the LMV7275, which is useful for level-shifting applications.

The LMV727x devices are built with Texas Instruments’ advance submicron silicon-gate BiCMOS process. They all have bipolar inputs for improved noise performance, and CMOS outputs for rail-to-rail output swing.


  • (VS = 1.8 V, TA = 25°C,
    Typical Values Unless Specified).
  • Single or Dual Supplies
  • Ultra Low Supply Current 9 µA Per Channel
  • Low Input Bias Current 10 nA
  • Low Input Offset Current 200 pA
  • Low Ensured VOS 4 mV
  • Propagation Delay 880 ns (20-mV Overdrive)
  • Input Common Mode Voltage Range 0.1 V
    Beyond Rails
  • LMV7272 is Available in DSBGA Package

View more

Parametrics Compare all products in Comparators

Number of Channels (#)
Output Type
Vs (Min) (V)
Vs (Max) (V)
Propagation Delay Time (uS)
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Max) (mA)
Input Bias Current (+/-) (Max) (nA)
Operating Temperature Range (C)
VICR (Max) (V)
VICR (Min) (V)
Package Group
LMV7275 LPV7215
1    1   
Open Collector    Push-Pull   
1.8    2.7   
5.5    5.5   
1.8    12   
4    3.4   
0.014    0.00092   
100    0.001   
In    No   
Catalog    Catalog   
-40 to 85    -40 to 125   
5.6    5.5   
Small Size    Small Size   
-0.1    0   

Other qualified versions of LMV7275

Version Part Number Definition
Automotive LMV7275-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Featured tools and software