A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV7011 ACTIVE Low power, small size comparator with push-pull output Lower power, wider voltage range, improved speed and lower 1 ku price

Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 1.8 Vs (max) (V) 5 Vs (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.01 Input bias current (±) (max) (nA) 100 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 Features Alternate Pinout VICR (max) (V) 5.1 VICR (min) (V) -0.1
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 1.8 Vs (max) (V) 5 Vs (min) (V) 1.8 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.01 Input bias current (±) (max) (nA) 100 Rail-to-rail In Rating Catalog Operating temperature range (°C) -40 to 85 Features Alternate Pinout VICR (max) (V) 5.1 VICR (min) (V) -0.1
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • (VS = 1.8V, TA = 25°C, Typical
    Values unless Specified)
  • Single Supply
  • Ultra Low Supply Current 9µA per Channel
  • Low Input Bias Current 10nA
  • Low Input Offset Current 200pA
  • Low ensured VOS 4mV
  • Propagation Delay 880ns (20mV Overdrive)
  • Input Common Mode Voltage Range 0.1V beyond Rails

All trademarks are the property of their respective owners.

  • (VS = 1.8V, TA = 25°C, Typical
    Values unless Specified)
  • Single Supply
  • Ultra Low Supply Current 9µA per Channel
  • Low Input Bias Current 10nA
  • Low Input Offset Current 200pA
  • Low ensured VOS 4mV
  • Propagation Delay 880ns (20mV Overdrive)
  • Input Common Mode Voltage Range 0.1V beyond Rails

All trademarks are the property of their respective owners.

The LMV7291 is a rail-to-rail input low power comparator, characterized at supply voltage 1.8V, 2.7V and 5.0V. It consumes only 9uA supply current per channel while achieving a 800ns propagation delay.

The LMV7291 is available in SC70 package. With this tiny package, the PC board area can be significantly reduced. It is ideal for low voltage, low power and space critical designs.

The LMV7291 features a push-pull output stage which allows operation with minimum power consumption when driving a load.

The LMV7291 is built with Texas Instruments' advance submicron silicon-gate BiCMOS process. It has bipolar inputs for improved noise performance and CMOS outputs for rail-to-rail output swing.

The LMV7291 is a rail-to-rail input low power comparator, characterized at supply voltage 1.8V, 2.7V and 5.0V. It consumes only 9uA supply current per channel while achieving a 800ns propagation delay.

The LMV7291 is available in SC70 package. With this tiny package, the PC board area can be significantly reduced. It is ideal for low voltage, low power and space critical designs.

The LMV7291 features a push-pull output stage which allows operation with minimum power consumption when driving a load.

The LMV7291 is built with Texas Instruments' advance submicron silicon-gate BiCMOS process. It has bipolar inputs for improved noise performance and CMOS outputs for rail-to-rail output swing.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMV7291 Single 1.8V Low Power Comparator with Rail-to-Rail Input datasheet (Rev. E) 22 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMV7291 PSPICE Model

SNOM053.ZIP (1 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIPD144 — Comparator with Hysteresis Reference Design

This TI Verified Design implements a comparator with hysteresis.  Comparators are used to differentiate between two different signal levels.  For example, a comparator may differentiate between an over temperature and normal temperature condition.  Noise or signal variation at the (...)
User guide: PDF
Schematic: PDF
Package Pins Download
SOT-SC70 (DCK) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos