LMV791-DIE LMV791-DIE Low Noise, CMOS Input Operational Amplifier with Shutdown | TI.com

LMV791-DIE (ACTIVE)

LMV791-DIE Low Noise, CMOS Input Operational Amplifier with Shutdown

 

Description

The LMV791-DIE low noise, CMOS input operational amplifier offers a low input voltage noise density. The LMV791-DIE is a unity gain stable operational amplifier and has gain bandwidth. The LMV791-DIE can operate from a single supply.

The LMV791-DIE provides optimal performance in low voltage and low noise systems. The LMV791-DIE has a built-in enable feature which can be used to optimize power dissipation in low power applications.

Features

  • Low Noise, CMOS Input Operational Amplifier
  • Unity Gain Stable Operational Amplifier
  • Supply Current per Channel in Shutdown Mode
  • Performance in Low Voltage and Low Noise System

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Die & Wafer Services

 
Product Type
Category
Rating
LMV791-DIE
Amplifiers    
Tested Die    
Catalog