The LMV93x-N family (LMV931-N single, LMV932-N dual and LMV934-N quad) are low-voltage, low-power operational amplifiers. The LMV93x-N family operates from 1.8-V to 5.5-V supply voltages and have rail-to-rail input and output. The input common-mode voltage extends 200 mV beyond the supplies which enables user enhanced functionality beyond the supply voltage range. The output can swing rail-to-rail unloaded and within 105 mV from the rail with 600-Ω load at 1.8-V supply. The LMV93x-N devices are optimized to work at 1.8 V, which make them ideal for portable two-cell, battery-powered systems and single-cell Li-Ion systems.
LMV93x-N devices exhibit an excellent speed-power ratio, achieving 1.4-MHz gain bandwidth product at 1.8-V supply voltage with very low supply current. The LMV93x-N devices can drive a 600-Ω load and up to 1000-pF capacitive load with minimal ringing. These devices also have a high DC gain of 101 dB, making them suitable for low-frequency applications.
The single LMV93x-N is offered in space-saving 5-pin SC70 and SOT-23 packages. The dual LMV932-N are in 8-pin VSSOP and SOIC packages and the quad LMV934-N are in 14-pin TSSOP and SOIC packages. These small packages are ideal solutions for area constrained PC boards and portable electronics such as mobile phones and tablets.
All trademarks are the property of their respective owners.
| Number of Channels (#) |
| Total Supply Voltage (Min) (+5V=5, +/-5V=10) |
| Total Supply Voltage (Max) (+5V=5, +/-5V=10) |
| GBW (Typ) (MHz) |
| Slew Rate (Typ) (V/us) |
| Rail-to-Rail |
| Vos (Offset Voltage @ 25C) (Max) (mV) |
| Iq per channel (Typ) (mA) |
| Vn at 1kHz (Typ) (nV/rtHz) |
| Rating |
| Operating Temperature Range (C) |
| Package Group |
| Package Size: mm2:W x L (PKG) |
| Offset Drift (Typ) (uV/C) |
| Additional Features |
| Input Bias Current (Max) (pA) |
| CMRR (Typ) (dB) |
| Output Current (Typ) (mA) |
| Architecture |
| LMV931-N | LMV651 | LMV981-N |
|---|---|---|
| 1 | 1 | 1 |
| 1.8 | 2.7 | 1.8 |
| 5.5 | 5.5 | 5 |
| 1.5 | 12 | 1.5 |
| 0.42 | 2.8 | 0.42 |
| In Out | In to V- Out | In Out |
| 4 | 1.5 | 4 |
| 0.116 | 0.11 | 0.116 |
| 50 | 17 | 50 |
| Catalog | Catalog | Catalog |
| -40 to 125 | -40 to 125 | -40 to 125 |
| SC70 SOT-23 | SC70 SOT-23 | DSBGA SC70 SOT-23 |
| 5SC70: 4 mm2: 2.1 x 2(SC70) 5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23) | 5SC70: 4 mm2: 2.1 x 2(SC70) 5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23) | See datasheet (DSBGA) |
| 5.5 | 6.6 | 5.5 |
| N/A | N/A | Shutdown |
| 35000 | 100000 | 35000 |
| 86 | 100 | 86 |
| 65 | 15 | 65 |
| Bipolar | Bipolar | Bipolar |
| Order Now | Order Now | Order Now |
| Version | Part Number | Definition |
|---|---|---|
| Automotive | LMV931-N-Q1 | Q100 devices qualified for high-reliability automotive applications targeting zero defects |