LMV931-N (ACTIVE)

Single 1.8V, RRIO Operational Amplifiers

Single 1.8V, RRIO Operational Amplifiers - LMV931-N
 

Recommended alternative parts

  • LMV651  -  Lower Current Consumption( 0.1Ma), Higher Bandwidth(12Mhz), Lower Input Offset (Vos)(0.9Mv), Lower I
  • LMV981-N  -  Performance Upgrade For Rrio, -40 To 125C, Shutdown, Microsmd Package

Description

The LMV93x-N family (LMV931-N single, LMV932-N dual and LMV934-N quad) are low-voltage, low-power operational amplifiers. The LMV93x-N family operates from 1.8-V to 5.5-V supply voltages and have rail-to-rail input and output. The input common-mode voltage extends 200 mV beyond the supplies which enables user enhanced functionality beyond the supply voltage range. The output can swing rail-to-rail unloaded and within 105 mV from the rail with 600-Ω load at 1.8-V supply. The LMV93x-N devices are optimized to work at 1.8 V, which make them ideal for portable two-cell, battery-powered systems and single-cell Li-Ion systems.

LMV93x-N devices exhibit an excellent speed-power ratio, achieving 1.4-MHz gain bandwidth product at 1.8-V supply voltage with very low supply current. The LMV93x-N devices can drive a 600-Ω load and up to 1000-pF capacitive load with minimal ringing. These devices also have a high DC gain of 101 dB, making them suitable for low-frequency applications.

The single LMV93x-N is offered in space-saving 5-pin SC70 and SOT-23 packages. The dual LMV932-N are in 8-pin VSSOP and SOIC packages and the quad LMV934-N are in 14-pin TSSOP and SOIC packages. These small packages are ideal solutions for area constrained PC boards and portable electronics such as mobile phones and tablets.

Features

  • Typical 1.8-V Supply Values; Unless Otherwise Noted
  • Specified at 1.8 V, 2.7 V and 5 V
  • Output Swing
    • With 600-Ω Load 80 mV from Rail
    • With 2-kΩ Load 30 mV from Rail
  • VCM 200 mV Beyond Rails
  • Supply Current (per Channel) 100 µA
  • Gain Bandwidth Product 1.4 MHz
  • Maximum VOS 4 mV
  • Ultra Tiny Packages
  • Temperature Range −40°C to +125°C
  • Create a Custom Design Using the LMV93x-N With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
LMV931-N LMV651 LMV981-N
1    1    1   
1.8    2.7    1.8   
5.5    5.5    5   
1.5    12    1.5   
0.42    2.8    0.42   
In
Out   
In to V-
Out   
In
Out   
4    1.5    4   
0.116    0.11    0.116   
50    17    50   
Catalog    Catalog    Catalog   
-40 to 125    -40 to 125    -40 to 125   
SC70
SOT-23   
SC70
SOT-23   
DSBGA
SC70
SOT-23   
5SC70: 4 mm2: 2.1 x 2(SC70)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
5SC70: 4 mm2: 2.1 x 2(SC70)
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
See datasheet (DSBGA)
6SC70: 4 mm2: 2.1 x 2(SC70)
6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)   
5.5    6.6    5.5   
Small Size    Small Size    Shutdown
Small Size   
35000    100000    35000   
86    100    86   
65    15    65   
Bipolar    Bipolar    Bipolar   

Other qualified versions of LMV931-N

Version Part Number Definition
Automotive LMV931-N-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

WEBENCH® Designer LMV931-N

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 1.8 to 5.5 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C