LMV932-N-Q1 Automotive, Dual 1.8V, RRIO Operational Amplifier | TI.com

LMV932-N-Q1 (ACTIVE)

Automotive, Dual 1.8V, RRIO Operational Amplifier

Automotive, Dual 1.8V, RRIO Operational Amplifier - LMV932-N-Q1
 

Description

The LMV93x-N-Q1 family (LMV931-N-Q1 single, LMV932-N-Q1 dual and LMV934-N-Q1 quad) are low-voltage, low-power operational amplifiers with AEC-Q100 Grade 1 qualification for automotive applications. The LMV93x-N-Q1 family operates from 1.8-V to 5.5-V supply voltages and have rail-to-rail input and output. The input common-mode voltage extends 200 mV beyond the supplies which enables user enhanced functionality beyond the supply voltage range. The output can swing rail-to-rail unloaded and within 105 mV from the rail with 600-Ω load at 1.8-V supply. The LMV93x-N-Q1 devices are optimized to work at 1.8 V, which make them ideal for portable two-cell, battery-powered systems and single-cell Li-Ion systems.

LMV93x-N-Q1 devices exhibit an excellent speed-power ratio, achieving 1.4-MHz gain bandwidth product at 1.8-V supply voltage with very low supply current. The LMV93x-N-Q1 devices can drive a 600-Ω load and up to 1000-pF capacitive load with minimal ringing. These devices also have a high DC gain of 101 dB, making them suitable for low-frequency applications.

The single LMV93x-N-Q1 is offered in space-saving 5-pin SC-70 and SOT-23 packages. The dual LMV932-N-Q1 is in a 8-pin SOIC package and the quad LMV934-N-Q1 is in a 14-pin TSSOP package. These small packages are ideal solutions for area constrained PC boards in automotive applications.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 02
    • Device CDM ESD Classification Level C5
  • Typical 1.8-V Supply Values; Unless Otherwise Noted
  • Specified at 1.8 V, 2.7 V, and 5 V
  • Output Swing
    • With 600-Ω Load 80 mV from Rail
    • With 2-kΩ Load 30 mV from Rail
  • VCM 200 mV Beyond Rails
  • Supply Current (per Channel) 100 µA
  • Gain Bandwidth Product 1.4 MHz
  • Maximum VOS 4 mV
  • Ultra Tiny Packages
  • Temperature Range −40°C to +125°C
  • Create a Custom Design Using the LMV93x-N-Q1 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-Purpose Op Amps

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Vos (Offset Voltage @ 25C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1kHz (Typ) (nV/rtHz)
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Offset Drift (Typ) (uV/C)
Features
Input Bias Current (Max) (pA)
CMRR (Typ) (dB)
Output Current (Typ) (mA)
Architecture
LMV932-N-Q1 LMV931-N-Q1 LMV934-N-Q1
2     1     4    
1.8     1.8     1.8    
5.5     5.5     5.5    
1.5     1.5     1.5    
0.42     0.42     0.42    
In
Out    
In
Out    
In
Out    
5.5     4     5.5    
0.116     0.116     0.116    
50     50     50    
Automotive     Automotive     Automotive    
-40 to 125     -40 to 125     -40 to 125    
SOIC | 8     SC70 | 5
SOT-23 | 5    
TSSOP | 14    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
5.5     5.5     5.5    
N/A     Small Size     N/A    
35000     65000     35000    
86     86     86    
65     65     65    
Bipolar     Bipolar     Bipolar    

WEBENCH® Designer LMV932-N-Q1

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 1.8 to 5.5 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 125.0 °C