LMX2592 Wideband frequency synthesizer with integrated VCO | TI.com

LMX2592 (ACTIVE)

Wideband frequency synthesizer with integrated VCO

 

Description

The LMX2592 device is a low-noise, wideband RF PLL with integrated VCO that supports a frequency range from 20 MHz to 9.8 GHz. The device supports both fractional-N and integer-N modes, with a 32-bit fractional divider allowing fine frequency selection. Integrated noise of 49 fs for 6-GHz output makes it an ideal low-noise source. Combining best-in-class PLL and integrated VCO noise with integrated LDOs, this device removes the need for multiple discrete devices in high performance systems.

The device accepts input frequencies up to 1.4 GHz, which combined with frequency dividers and programmable low noise multiplier allows flexible frequency planning. The additional programmable low-noise multiplier lets users mitigate the impact of integer boundary spurs. In Fractional-N mode, the device can adjust the output phase by a 32-bit resolution. For applications that need fast frequency changes, the device supports a fast calibration option which takes less than 25 µs.

This performance is achieved by using single 3.3-V supply. It supports 2 flexible differential outputs that can be configured as single-ended outputs as well. Users can choose to program one output from the VCO (or doubler) and the second from the channel divider. When not being used, each output can be muted separately.

Features

  • Output Frequency Range from 20 to 9800 MHz
  • Industry Leading Phase Noise Performance
    • VCO Phase Noise: –134.5 dBc/Hz at 1-MHz Offset for 6-GHz Output
    • Normalized PLL Noise Floor: –231 dBc/Hz
    • Normalized PLL Flicker Noise: –126 dBc/Hz
    • 49-fs RMS Jitter (12 kHz to 20 MHz) for 6 GHz Output
  • Input Clock Frequency Up to 1400 MHz
  • Phase Detector Frequency Up to 200 MHz,
    and Up to 400 MHz in Integer-N Mode
  • Supports Fractional-N and Integer-N Modes
  • Dual Differential Outputs
  • Innovative Solution to Reduce Spurs
  • Programmable Phase Adjustment
  • Programmable Charge Pump Current
  • Programmable Output Power Level
  • SPI or uWire (4-Wire Serial Interface)
  • Single Power Supply Operation: 3.3 V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in RF PLLs & synthesizers Email Download to Excel
Part number Order Output frequency (Min) (MHz) Output frequency (Max) (MHz) Normalized PLL phase noise (dBc/Hz) 1/f noise (10-kHz offset at 1-GHz carrier) (dBc/Hz) Current consumption (mA) VCC (V) Integrated VCO
LMX2592 Order now 20     9800     -231     -126     250     3.15 to 3.45     Yes    
LMX2582 Order now 20     5500     -231     -126     250     3.15 to 3.45     Yes    
LMX2594 Order now 10     15000     -236     -129     340     3.15 to 3.45     Yes