Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ10500

ACTIVE

5.5V, 0.5A Step-Down DC/DC Power Module in 3mm × 2.6mm Package

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM82821 ACTIVE 5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package Newer solution with smaller BOM size, lower Iq, higher voltage accuracy
NEW TPSM828510 ACTIVE 2.7-V to 6-V, 0.5-A low-noise step-down module with integrated inductor in QFN package QFN package
Similar functionality to the compared device
TPSM82821A ACTIVE 5.5-V input, 1-A step-down converter with integrated inductor and forced PWM mode in µSiP package Low-noise DC/DC module family with 1 A to 3 A and 23-mm² total BOM size.

Product details

Iout (max) (A) 0.65 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 3.6 Vout (min) (V) 0.6 Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Features EMI Tested, Enable Control mode current mode Switching frequency (max) (Hz) 2250000 Switching frequency (min) (Hz) 1750000
Iout (max) (A) 0.65 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 3.6 Vout (min) (V) 0.6 Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Synchronous Buck Features EMI Tested, Enable Control mode current mode Switching frequency (max) (Hz) 2250000 Switching frequency (min) (Hz) 1750000
USIP (SIL) 8 See data sheet
  • Output current up to 650 mA
  • 2.7-V to 5.5-V input voltage range
  • 0.6-V to 3.6-V output voltage range
  • Efficiency up to 95%
  • Integrated Inductor
  • 8-pin microSiP footprint
  • –40°C to 125°C junction temperature range
  • Adjustable output voltage
  • 2-MHz fixed PWM switching frequency
  • Integrated compensation
  • Soft-start function
  • Current limit protection
  • Thermal shutdown protection
  • Input voltage UVLO for power-up, power-down, and brownout conditions
  • Only 5 external components — resistor divider and 3 ceramic capacitors
  • Small design size
  • Low output voltage ripple
  • Easy component selection and simple PCB layout
  • High efficiency reduces system heat generation
  • Create a custom design using the LMZ10500 with the WEBENCH Power Designer
  • Output current up to 650 mA
  • 2.7-V to 5.5-V input voltage range
  • 0.6-V to 3.6-V output voltage range
  • Efficiency up to 95%
  • Integrated Inductor
  • 8-pin microSiP footprint
  • –40°C to 125°C junction temperature range
  • Adjustable output voltage
  • 2-MHz fixed PWM switching frequency
  • Integrated compensation
  • Soft-start function
  • Current limit protection
  • Thermal shutdown protection
  • Input voltage UVLO for power-up, power-down, and brownout conditions
  • Only 5 external components — resistor divider and 3 ceramic capacitors
  • Small design size
  • Low output voltage ripple
  • Easy component selection and simple PCB layout
  • High efficiency reduces system heat generation
  • Create a custom design using the LMZ10500 with the WEBENCH Power Designer

The LMZ10500 nano module is an easy-to-use step-down DC/DC design capable of driving up to 650-mA load in space-constrained applications. Only an input capacitor, an output capacitor, a small V CON filter capacitor, and two resistors are required for basic operation. The nano module comes in an 8-pin µSiP footprint package with an integrated inductor. Internal current limit based soft-start function, current overload protection, and thermal shutdown are also provided.

The LMZ10500 nano module is an easy-to-use step-down DC/DC design capable of driving up to 650-mA load in space-constrained applications. Only an input capacitor, an output capacitor, a small V CON filter capacitor, and two resistors are required for basic operation. The nano module comes in an 8-pin µSiP footprint package with an integrated inductor. Internal current limit based soft-start function, current overload protection, and thermal shutdown are also provided.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ10500SILEVM — LMZ10500 650mA SIMPLE SWITCHER® Nano Module Evaluation Board

The LMZ10500 SIMPLE SWITCHER® Nano Modules are easy-to-use DC/DC solution optimized for space-constrained applications. The LMZ10500 is capable of driving up to 650mA load with excellent power conversion efficiency, line and load regulation, and EMI performance.

The evaluation board (EVM) is (...)

User guide: PDF
Not available on TI.com
Simulation model

LMZ10500 PSpice Average Model

SNVM084.ZIP (46 KB) - PSpice Model
Simulation model

LMZ10500 PSpice Transient Model

SNVM081.ZIP (216 KB) - PSpice Model
Simulation model

LMZ10500 TINA-TI Average Reference Design

SNVM082.TSC (56 KB) - TINA-TI Reference Design
Simulation model

LMZ10500 TINA-TI Average Spice Model

SNVM083.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

LMZ10500 TINA-TI Line Transient Reference Design

SNVM090.TSC (109 KB) - TINA-TI Reference Design
Simulation model

LMZ10500 TINA-TI Load Transient Reference Design

SNVM085.TSC (108 KB) - TINA-TI Reference Design
Simulation model

LMZ10500 TINA-TI Steady1 Transient Reference Design

SNVM089.TSC (87 KB) - TINA-TI Reference Design
Simulation model

LMZ10500 TINA-TI Steady2 Transient Spice Model

SNVM087.ZIP (19 KB) - TINA-TI Spice Model
Simulation model

LMZ10500 TINA-TI Steady3 Transient Reference Design

SNVM086.TSC (90 KB) - TINA-TI Reference Design
Simulation model

LMZ10500 TINA-TI Transient Reference Design

SNVM088.TSC (90 KB) - TINA-TI Reference Design
Simulation model

LMZ10500 Unencrypted PSpice Average Model

SNVM745.ZIP (2 KB) - PSpice Model
Simulation model

LMZ10500 Unencrypted PSpice Transient Model

SNVM732.ZIP (2 KB) - PSpice Model
Reference designs

TIDA-010076 — Daisy-chained power and data over single pair Ethernet (T1) reference design

The TIDA-010076 shows the transfer of 220-W power and 100-Mbit/s data over SPE. Communication systems in daisy-chain topology need significantly less hardware and wiring than conventional systems in star-topology. When combined with single-pair Ethernet (SPE, 100BASE-T1) and power over data line, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
USIP (SIL) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos