Home Power management DC/DC switching regulators Step-down (buck) regulators Buck modules (integrated inductor)

LMZ13610

ACTIVE

10A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63610 ACTIVE High-density, 36-V input, 1-V to 20-V output, 8-A power module 7.5-mm x 6.5-mm enhanced HotRod™ QFN Significantly smaller footprint, lower EMI, higher efficiency and optional spread spectrum.

Product details

Iout (max) (A) 10 Vin (min) (V) 6 Vin (max) (V) 36 Vout (min) (V) 0.8 Vout (max) (V) 6 Soft start Adjustable Features EMI Tested, Enable, Tracking Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 3 Regulated outputs (#) 1 Switching frequency (max) (kHz) 404 Switching frequency (min) (kHz) 314 Duty cycle (max) (%) 85 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Rating Catalog Control mode Peak current mode
Iout (max) (A) 10 Vin (min) (V) 6 Vin (max) (V) 36 Vout (min) (V) 0.8 Vout (max) (V) 6 Soft start Adjustable Features EMI Tested, Enable, Tracking Operating temperature range (°C) -40 to 85 Iq (typ) (mA) 3 Regulated outputs (#) 1 Switching frequency (max) (kHz) 404 Switching frequency (min) (kHz) 314 Duty cycle (max) (%) 85 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Rating Catalog Control mode Peak current mode
TO-PMOD (NDY) 11 266.85 mm² 15 x 17.79
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Fixed Switching Frequency (350 kHz)
  • Flexible Start-up Sequencing Using External Soft-
    Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With LMZ22010/08,
    LMZ12010/08, LMZ23610/08/06H, and
    LMZ13608/06H
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Low Radiated Emissions (EMI) Tested to
      EN55022 Class B Standard
    • Only 7 External Components
    • Low Output Voltage Ripple
    • No External Heat Sink Required
  • Electrical Specifications
    • 50-W Maximum Total Output Power
    • Up to 10-A Output Current
    • Input Voltage Range 6 V to 36 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%(1)
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Fixed Switching Frequency (350 kHz)
  • Flexible Start-up Sequencing Using External Soft-
    Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults
    Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With LMZ22010/08,
    LMZ12010/08, LMZ23610/08/06H, and
    LMZ13608/06H
  • Performance Benefits
    • High Efficiency Reduces System Heat
      Generation
    • Low Radiated Emissions (EMI) Tested to
      EN55022 Class B Standard
    • Only 7 External Components
    • Low Output Voltage Ripple
    • No External Heat Sink Required
  • Electrical Specifications
    • 50-W Maximum Total Output Power
    • Up to 10-A Output Current
    • Input Voltage Range 6 V to 36 V
    • Output Voltage Range 0.8 V to 6 V
    • Efficiency up to 92%(1)

The LMZ13610 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 10-A load. The LMZ13610 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ13610 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ13610 only requires two external resistors and three external capacitors to complete the power solution. The LMZ13610 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output over-voltage protection, short circuit protection, output current limit, and allows start-up into a prebiased output.

The LMZ13610 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 10-A load. The LMZ13610 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ13610 can accept an input voltage rail between 6 V and 36 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ13610 only requires two external resistors and three external capacitors to complete the power solution. The LMZ13610 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output over-voltage protection, short circuit protection, output current limit, and allows start-up into a prebiased output.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ13610DEMO — 36 Volt Simple Switcher® Module 10A Demo Board

The LMZ13610 SIMPLE SWITCHER® power module is an easy-to-use DC-DC solution capable of driving up to a 10A load. They are available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ13610 can accept an input voltage rail between 6V and 36V. (...)

Not available on TI.com
Evaluation board

LMZ13610EVAL — 36 Volt Simple Switcher® Module 10A Evaluation Board

The LMZ13610/8 and LMZ12010/8 SIMPLE SWITCHER® power modules are easy-to-use DC-DC solution capable of driving up to a 10A load. They are available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ13610/8 can accept an input voltage rail (...)

User guide: PDF
Not available on TI.com
Simulation model

LMZ13610 Load_Transient TINA-TI Transient Reference Design

SNVMAG6.TSC (103 KB) - TINA-TI Reference Design
Simulation model

LMZ13610 TINA-TI Average Reference Design

SNVMAH0.TSC (87 KB) - TINA-TI Reference Design
Simulation model

LMZ13610 TINA-TI Average Spice Model

SNVMAG9.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

LMZ13610 TINA-TI Transient Spice Model

SNVMAG5.ZIP (16 KB) - TINA-TI Spice Model
Simulation model

LMZ13610 Unencrypted PSpice Average Model

SNVM761.ZIP (1 KB) - PSpice Model
Simulation model

LMZ13610 Unencrypted PSpice Average Model Package (Rev. A)

SNVM251A.ZIP (47 KB) - PSpice Model
Simulation model

LMZ13610 Unencrypted PSpice Transient Model

SNVM760.ZIP (2 KB) - PSpice Model
Simulation model

LMZ13610 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM252A.ZIP (159 KB) - PSpice Model
Simulation model

LMZ13610_Startup TINA-TI Reference Design

SNVMAG7.TSC (123 KB) - TINA-TI Reference Design
Simulation model

LMZ13610_Steady_state TINA-TI Reference Design

SNVMAG8.TSC (136 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TO-PMOD (NDY) 11 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos