Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ14201H

ACTIVE

SIMPLE SWITCHER® 6V to 42V, 1A High Output Voltage Power Module

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63602 ACTIVE 3.6-V to 36-V input, 1-V to 12-V output, 2-A, step-down module in 4-mm x 6-mm x 1.8-mm package Smaller QFN packaging designed for low EMI.

Product details

Iout (max) (A) 1 Vin (max) (V) 42 Vin (min) (V) 6 Vout (max) (V) 24 Vout (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Switching frequency (max) (Hz) 1000000 Switching frequency (min) (Hz) 200000
Iout (max) (A) 1 Vin (max) (V) 42 Vin (min) (V) 6 Vout (max) (V) 24 Vout (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Switching frequency (max) (Hz) 1000000 Switching frequency (min) (Hz) 200000
TO-PMOD (NDW) 7 139.9032 mm² 10.16 x 13.77
  • Integrated shielded inductor
  • Simple PCB layout
  • Flexible start-up sequencing using external soft-start and precision enable
  • Protection against inrush currents
  • Input UVLO and output short circuit protection
  • –40°C to 125°C junction temperature range
  • Single exposed pad and standard pinout for easy mounting and manufacturing
  • Low output voltage ripple
  • Pin-to-pin compatible family:
    • LMZ14203H/2H/1H (42 V maximum 3-A, 2-A, 1-A)
    • LMZ14203/2/1 (42 V maximum 3-A, 2-A, 1-A)
    • LMZ12003/2/1 (20 V maximum 3-A, 2-A, 1-A)
  • Fully enabled for WEBENCH power designer
  • Electrical specifications
    • Up to 1-A output current
    • Input voltage range 6 V to 42 V
    • Output voltage as low as 5 V
    • Efficiency up to 97%
  • Performance benefits
    • High efficiency reduces system heat generation
    • No compensation required
    • Low package thermal resistance
    • Low radiated EMI (EN 55022 class B tested) (1)

(1)EN 55022:2006, +A1:2007, FCC Part 15 Subpart B: 2007.

  • Integrated shielded inductor
  • Simple PCB layout
  • Flexible start-up sequencing using external soft-start and precision enable
  • Protection against inrush currents
  • Input UVLO and output short circuit protection
  • –40°C to 125°C junction temperature range
  • Single exposed pad and standard pinout for easy mounting and manufacturing
  • Low output voltage ripple
  • Pin-to-pin compatible family:
    • LMZ14203H/2H/1H (42 V maximum 3-A, 2-A, 1-A)
    • LMZ14203/2/1 (42 V maximum 3-A, 2-A, 1-A)
    • LMZ12003/2/1 (20 V maximum 3-A, 2-A, 1-A)
  • Fully enabled for WEBENCH power designer
  • Electrical specifications
    • Up to 1-A output current
    • Input voltage range 6 V to 42 V
    • Output voltage as low as 5 V
    • Efficiency up to 97%
  • Performance benefits
    • High efficiency reduces system heat generation
    • No compensation required
    • Low package thermal resistance
    • Low radiated EMI (EN 55022 class B tested) (1)

(1)EN 55022:2006, +A1:2007, FCC Part 15 Subpart B: 2007.

The LMZ14201H SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution that can drive up to 1-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14201H is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ14201H can accept an input voltage rail between 6 V and 42 V and deliver an adjustable and highly accurate output voltage as low as 5 V. The LMZ14201H only requires three external resistors and four external capacitors to complete the power solution. The LMZ14201H is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

The LMZ14201H SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution that can drive up to 1-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14201H is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ14201H can accept an input voltage rail between 6 V and 42 V and deliver an adjustable and highly accurate output voltage as low as 5 V. The LMZ14201H only requires three external resistors and four external capacitors to complete the power solution. The LMZ14201H is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ14201HEVAL — SIMPLE SWITCHER® Power Module 42Vin, High Output Voltage 3A Eval Board

The SIMPLE SWITCHER® power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and (...)

User guide: PDF
Not available on TI.com
Simulation model

LMZ14201H Unencrypted PSpice Transient Model

SNVM764.ZIP (4 KB) - PSpice Model
Simulation model

LMZ14201H Unencrypted PSpice Transient Model Package (Rev. A)

SNVM202A.ZIP (184 KB) - PSpice Model
Reference designs

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
TO-PMOD (NDW) 7 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos