LMZ14202 (ACTIVE) SIMPLE SWITCHER® 6V to 42V, 2A Power Module in Leaded SMT-TO Package

 

Models (3)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
LMZ14202 Unencrypted PSpice Transient Model PSpice Model ZIP 3 KB 12 Mar 2015 0 views
LMZ14202 PSpice Transient Model PSpice Model ZIP 198 KB 17 Jan 2013 0 views

Design kits & evaluation modules (1)

Name Part# Type
Simple Switcher ® Power Module 42Vin, 2A Eval Board LMZ14202EVAL Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems

The TIDA-01054 reference design helps eliminate the performance degrading effects of EMI on Data Acquisition (DAQ) systems greater than 16 bits with the help of the LM53635 buck converter. The buck converter enables the designer to place power solutions close to the signal path without the unwanted (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
LMZ1x/EXT Thermal Resistance Estimate LMZ1X-LMZXEXTDESIGN-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ14202

Topology Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C