LMZ20501
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.7V to 5.5V, 1A High Density Nano Module

2.7V to 5.5V, 1A High Density Nano Module - LMZ20501
Datasheet
 

Models (2)

Title Category Type Date
LMZ20501 Unencrypted PSpice Transient Model PSpice Model ZIP 12 Mar 2015
LMZ20501 PSpice Transient Model PSpice Model ZIP 25 Sep 2013

Design kits & evaluation modules (1)

Name Part# Type
LMZ20501 1A SIMPLE SWITCHER® Nano Module Evaluation Board LMZ20501EVM Evaluation Modules & Boards

Reference designs

High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom for (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LMZ20501 uSiP (SIL)| 8 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ20501

  Min   Max Range
Vin  V 2.7 to 5.5V
Vout  V 0.8 to 3.6V
Iout  A ≤ 1A
Ambient Temp  °C -55 to 125°C