SIMPLE SWITCHER® 3V to 17V, 650mA High Density Nano Module - LMZ21700

LMZ21700 (ACTIVE)

SIMPLE SWITCHER® 3V to 17V, 650mA High Density Nano Module

 

Quality & environmental data

Part # Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Details DPPM / MTBF / FIT Rate
RoHS Compliant LMZ21700SILR     Green (RoHS & no Sb/Br)  Call TI  Level-3-260C-168 HR View View
RoHS Compliant LMZ21700SILT     Green (RoHS & no Sb/Br)  Call TI  Level-3-260C-168 HR View View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.