LMZ21700
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3V to 17V, 0.65A Step-Down DC/DC Power Module in 3.5mm × 3.5mm Package

 

Models (3)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
LMZ21700 Unencrypted PSpice Transient Model PSpice Model ZIP 12 Mar 2015
LMZ21700 PSpice Transient Model PSpice Model ZIP 18 Dec 2013

Design kits & evaluation modules (1)

Name Part# Type
LMZ21700 650mA SIMPLE SWITCHER® Nano Module Evaluation Board LMZ21700EVM Evaluation Modules & Boards

Reference designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ21700

  Min   Max Range
Vin  V 3.0 to 17.0V
Vout  V 0.9 to 6V
Iout  A ≤ 0.65A
Ambient Temp  °C -40 to 125°C