LMZ23603
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage

 

Models (9)

Title Category Type Date
LMZ23603 Unencrypted PSpice Transient Model PSpice Model ZIP 12 Mar 2015
LMZ23603 Unencrypted PSpice Average Model PSpice Model ZIP 12 Mar 2015
LMZ23603 TINA-TI Average Spice Model TINA-TI Spice Model ZIP 25 Jun 2014
LMZ23603 TINA-TI Average Reference Design TINA-TI Reference Design TSC 25 Jun 2014
LMZ23603 TINA-TI STEADY STATE Reference Design TINA-TI Reference Design TSC 10 Feb 2014
LMZ23603 TINA-TI STARTUP Reference Design TINA-TI Reference Design TSC 10 Feb 2014
LMZ23603 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 10 Feb 2014
LMZ23603 PSpice Transient Model PSpice Model ZIP 29 Jan 2013
LMZ23603 PSpice Average Model PSpice Model ZIP 29 Jan 2013

Design kits & evaluation modules (1)

Name Part# Type
3A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage Evaluation Board LMZ23603EVAL Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ23603

Topology Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C