LMZ30602 2.95V to 6V, 2A Step-Down Power Module in 9x11x2.8mm QFN Package | TI.com

LMZ30602
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.95V to 6V, 2A Step-Down Power Module in 9x11x2.8mm QFN Package

 

Description

The LMZ30602 power module is an easy-to-use integrated power solution that combines a 2-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution requires as few as 3 external components and eliminates the loop compensation and magnetics part selection process.

The 9×11×2.8 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 12°C/W junction to ambient. The device delivers the full 2-A rated output current at 85°C ambient temperature without airflow.

The LMZ30602 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Features

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • 9 mm × 11 mm × 2.8 mm package
    - Pin Compatible with LMZ30604 and LMZ30606
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.8 V to 3.6 V, with ±1% Reference Accuracy
  • Adjustable Switching Frequency
    (500 kHz to 2 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 12°C/W
  • Meets EN55022 Class B Emissions
    - Integrated Shielded Inductor
  • Create a Custom Design Using the LMZ30602 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ30602

  Min   Max Range
Vin  V 2.95 to 6.0V
Vout  V 0.8 to 3.6V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Soft start Features Iq (Typ) (mA) Regulated outputs (#) Package size: mm2:W x L (PKG) Switching frequency (Max) (kHz) Switching frequency (Min) (kHz) Switching frequency (Typ) (kHz) Topology Operating temperature range (C) Duty cycle (Max) (%) Package Group Type
LMZ30602 Order now 2     2.95     6     0.8     3.6     Adjustable     EMI Tested
Enable
Frequency Synchronization
Power Good
Remote Sense
Tracking    
10.5     1     39B1QFN: 99 mm2: 9 x 11 (B1QFN | 39)     2000     500     1250     Buck
Synchronous Buck    
-40 to 85     91     B1QFN | 39     Module    
LMZ30604 Order now 4     2.95     6     0.8     3.6     Adjustable     EMI Tested
Enable
Frequency Synchronization
Power Good
Remote Sense
Tracking    
10.5     1     39B1QFN: 99 mm2: 9 x 11 (B1QFN | 39)     2000     500     1250     Buck
Synchronous Buck    
-40 to 85     91     B1QFN | 39     Module    
LMZ30606 Order now 6     2.95     6     0.8     3.6     Adjustable     EMI Tested
Enable
Frequency Synchronization
Power Good
Remote Sense
Tracking    
10.5     1     39B1QFN: 99 mm2: 9 x 11 (B1QFN | 39)     2000     500     1250     Buck
Synchronous Buck    
-40 to 85     91     B1QFN | 39     Module