LMZ30606
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.95V to 6V, 6A Step-Down Power Module in 9x11x2.8mm QFN Package

 

Models (2)

Title Category Type Date
LMZ30606 Unencrypted PSpice Transient Model PSpice Model ZIP 12 Mar 2015
LMZ30606 PSpice Transient Model PSpice Model ZIP 31 Jul 2013

Design kits & evaluation modules (1)

Name Part# Type
2.95V to 6V, 6A Step-Down Power Module Evaluation Board LMZ30606EVM-003 Evaluation Modules & Boards

Reference designs

High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LMZ30606 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ30606

  Min   Max Range
Vin  V 2.95 to 6.0V
Vout  V 0.8 to 3.6V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 125°C