LMZ31506 (ACTIVE) 4.5V to 15V, 6A Step-Down Power Module in 9x15x2.8mm QFN Package

 

Models (5)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
LMZ31506 Unencrypted PSpice Average Model PSpice Model ZIP 1 KB 12 Mar 2015 0 views
LMZ31506 PSpice Average Model PSpice Model ZIP 96 KB 28 Aug 2014 0 views
TPS84621 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 68 KB 17 May 2012 0 views
TPS84621 PSpice Transient Model PSpice Model ZIP 79 KB 19 Mar 2012 0 views

Design kits & evaluation modules (1)

Name Part# Type
LMZ31506 4.5V to 14.5V, 6A Step-Down Power Module Evaluation Board LMZ31506EVM-692 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Xilinx® Zynq® 7000 series (XC7Z015) Power Solution, 8W - Reference Design

The PMP10601 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015)  FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It also (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ31506

  Min   Max Range
Vin  V 4.5 to 14.5V
Vout  V 0.6 to 5.5V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 125°C