LMZ31704 (ACTIVE) 2.95V to 17V, 4A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package

 

Models (4)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
LMZ31704 Unencrypted PSpice Transient Model PSpice Model ZIP 12 Mar 2015
LMZ31704 PSpice Transient Model PSpice Model ZIP 16 Jan 2014
LMZ31704 PSpice Average Model PSpice Model ZIP 12 Nov 2013

Design kits & evaluation modules (1)

Name Part# Type
LMZ31704 2.95V to 17V, 4A Step-Down Power Module Evaluation Board LMZ31704EVM-003 Evaluation Modules & Boards

Reference designs

Xilinx Kintex UltraScale XCKU040 FPGA Power Solution, 6W Reference Design

The PMP10630 reference design is a complete high density power solution for Xilinx® Kintex® UltraScale™ XCKU040 FPGA. This design uses an optimal combination of SIMPLE SWITCHER® modules and LDOs to provide all the necessary voltage rails in a small solution size of 36 x 43 mm (1.4 (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ31704

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 4A
Ambient Temp  °C -40 to 125°C