LMZ31707
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.95V to 17V, 7A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package

 

Models (4)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
LMZ31707 Unencrypted PSpice Transient Model PSpice Model ZIP 12 Mar 2015
LMZ31707 PSpice Transient Model PSpice Model ZIP 16 Jan 2014
LMZ31707 PSpice Average Model PSpice Model ZIP 12 Nov 2013

Design kits & evaluation modules (1)

Name Part# Type
LMZ31707 2.95V to 17V, 7A Step-Down Power Module Evaluation Board LMZ31707EVM-002 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ31707

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 7A
Ambient Temp  °C -40 to 125°C