LMZ31710
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2.95V to 17V, 10A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package

 

Models (3)

Title Category Type Date
LMZ31710 Unencrypted PSpice Transient Model PSpice Model ZIP 12 Mar 2015
LMZ31710 PSpice Transient Model PSpice Model ZIP 16 Jan 2014
LMZ31710 PSpice Average Model PSpice Model ZIP 12 Nov 2013

Design kits & evaluation modules (2)

Name Part# Type
LMZ31710 2.95V to 17V, 10A Step-Down Power Module Evaluation Board LMZ31710EVM-001 Evaluation Modules & Boards
LMZ31710 Parallel Board LMZ31710X2EVM Evaluation Modules & Boards

Reference designs

Inverting Buck Boost Power Module Reference Design

The PMP10638 reference design is a -5.2V 4A output power supply using SIMPLE SWITCHER® LMZ31710 Power Module. The reference design takes advantage of the small package and high level integration of LMZ31710 to achieve small solution size. It can support -5.2V 4A output power from 3.1V-3.3V input (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Altera Stratix Vgx Reference Design PMP9284 Texas Instruments Reference designs
Arria V Power Reference Design PMP8610 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LMZ31710 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ31710

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 125°C