LMZ35003 7V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package | TI.com

LMZ35003 (ACTIVE) 7V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package

 

Description

The LMZ35003 power module is an easy-to-use integrated power solution that combines a 2.5-A DC/DC converter with a shielded inductor and passives into a low profile, QFN package. This total power solution allows as few as five external components and eliminates the loop compensation and magnetics part selection process.

The small 9 mm × 11 mm × 2.8 mm, QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation capability. The LMZ35003 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Features

  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Wide Input Voltage Range from 7 V to 50 V
  • Output Adjustable from 2.5 V to 15 V
  • 65-V Surge Capability
  • Efficiencies Up To 96%
  • Adjustable Switching Frequency
    (300 kHz to 1 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing and Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Pre-bias Output Start-up
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 14°C/W
  • Meets EN55022 Class B Emissions
    - Integrated Shielded Inductor
  • For Design Help visit http://www.ti.com/LMZ35003
  • Create a Custom Design Using the LMZ35003 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ35003

  Min   Max Range
Vin  V 7.0 to 50.0V
Vout  V 2.5 to 15V
Iout  A ≤ 2.5A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Soft start Features Iq (Typ) (mA) Regulated outputs (#) Package size: mm2:W x L (PKG) Switching frequency (Max) (kHz) Switching frequency (Min) (kHz) Switching frequency (Typ) (kHz) Topology Operating temperature range (C) Duty cycle (Max) (%) Package Group Rating Type
LMZ35003 Order now 2.5     7     50     2.5     15     Adjustable     EMI Tested
Enable
Frequency Synchronization
Power Good
Remote Sense
Tracking    
0.7     1     41B1QFN: 99 mm2: 9 x 11 (B1QFN | 41)     1000     300     400     Buck
Inverting Buck-Boost    
-40 to 85     85     B1QFN | 41     Catalog     Module    
LMZ14201H Order now 1     6     42     5     24     Adjustable     EMI Tested
Enable
Tracking    
1     1     7TO-PMOD: 140 mm2: 13.77 x 10.16 (TO-PMOD | 7)     1000     200     800     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 125     92.5     TO-PMOD | 7     Catalog     Module    
LMZ34202 Order now 2     4.5     42     2.5     7.5     Adjustable     EMI Tested
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Remote Sense    
0.6     1     43B3QFN: 100 mm2: 10 x 10 (B3QFN | 43)     1000     200     500     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 105     90     B3QFN | 43     Catalog     Module    
LMZ36002 Order now 2     4.5     60     2.5     7.5     Adjustable     EMI Tested
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Remote Sense    
0.6     1     43B3QFN: 100 mm2: 10 x 10 (B3QFN | 43)     1000     200     500     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 105     95     B3QFN | 43     Catalog     Module    
LMZM33603 Order now 3     4     36     1     18     Fixed     EMI Tested
Enable
Frequency Synchronization
Power Good    
8.5     1