Home Power management DC/DC switching regulators Step-down (buck) regulators Buck modules (integrated inductor)

LMZM23600

ACTIVE

36-V, 0.5-A Step-Down DC/DC Power Module in 3.8-mm × 3-mm Package

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM365R6 ACTIVE 3-V to 65-V input, 1-V to 13-V output, 0.6-A synchronous buck converter power module Higher input voltage rating and lower IQ.

Product details

Iout (max) (A) 0.5 Vin (min) (V) 4 Vin (max) (V) 36 Vout (min) (V) 1.2 Vout (max) (V) 15 Soft start Fixed Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Power good Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.0065 Regulated outputs (#) 1 Switching frequency (max) (kHz) 1090 Switching frequency (min) (kHz) 675 Duty cycle (max) (%) 97 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Rating Catalog Control mode current mode
Iout (max) (A) 0.5 Vin (min) (V) 4 Vin (max) (V) 36 Vout (min) (V) 1.2 Vout (max) (V) 15 Soft start Fixed Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Power good Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.0065 Regulated outputs (#) 1 Switching frequency (max) (kHz) 1090 Switching frequency (min) (kHz) 675 Duty cycle (max) (%) 97 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Rating Catalog Control mode current mode
USIP (SIL) 10 See data sheet
  • 4-V to 36-V wide operating input voltage
  • 1.2-V to 15-V adjustable, and 3.3-V or 5-V fixed output voltage options
  • 0.5-A Output current
  • Only input and output capacitors needed for 5-V and 3.3-V output designs
  • 27-mm2 Solution size with single-sided layout
  • 28-µA supply current at no load
  • 2-µA shutdown current
  • Power-good flag
  • External frequency synchronization
  • MODE selection pin
    • Forced PWM mode for constant frequency operation
    • Auto PFM mode for high efficiency at light load
  • Built-in control loop compensation, soft start, current limit, and UVLO
  • Miniature 3.8-mm × 3-mm × 1.6-mm package
  • Create a custom design using the LMZM23600 with the WEBENCH Power Designer
  • 4-V to 36-V wide operating input voltage
  • 1.2-V to 15-V adjustable, and 3.3-V or 5-V fixed output voltage options
  • 0.5-A Output current
  • Only input and output capacitors needed for 5-V and 3.3-V output designs
  • 27-mm2 Solution size with single-sided layout
  • 28-µA supply current at no load
  • 2-µA shutdown current
  • Power-good flag
  • External frequency synchronization
  • MODE selection pin
    • Forced PWM mode for constant frequency operation
    • Auto PFM mode for high efficiency at light load
  • Built-in control loop compensation, soft start, current limit, and UVLO
  • Miniature 3.8-mm × 3-mm × 1.6-mm package
  • Create a custom design using the LMZM23600 with the WEBENCH Power Designer

The LMZM23600 integrated-inductor power module is specifically designed for space-constrained industrial applications. The device is available in two fixed output voltage options of 5 V and 3.3 V, and an adjustable (ADJ) output voltage option supporting a 1.2-V to 15-V range. The LMZM23600 has an input voltage range of 4 V to 36 V and can deliver up to 500-mA of output current. This power module is extremely easy to use, requiring only two external components for a 5-V or 3.3-V output design. All aspects of the LMZM23600 are optimized for performance driven and low EMI industrial applications with space-constrained needs. An open-drain, Power-Good output provides a true indication of the system status and negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes along with a no-load supply current of only 28 µA ensures high efficiency and superior transient response for the entire load-current range. For easy output current scaling the LMZM23600 is pin-to-pin compatible with the 1000-mA output current capable LMZM23601.

The LMZM23600 integrated-inductor power module is specifically designed for space-constrained industrial applications. The device is available in two fixed output voltage options of 5 V and 3.3 V, and an adjustable (ADJ) output voltage option supporting a 1.2-V to 15-V range. The LMZM23600 has an input voltage range of 4 V to 36 V and can deliver up to 500-mA of output current. This power module is extremely easy to use, requiring only two external components for a 5-V or 3.3-V output design. All aspects of the LMZM23600 are optimized for performance driven and low EMI industrial applications with space-constrained needs. An open-drain, Power-Good output provides a true indication of the system status and negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes along with a no-load supply current of only 28 µA ensures high efficiency and superior transient response for the entire load-current range. For easy output current scaling the LMZM23600 is pin-to-pin compatible with the 1000-mA output current capable LMZM23601.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LMZM23600 36-V, 0.5-A Step-Down DC/DC Power Module in 3.8-mm × 3-mm Package datasheet (Rev. C) PDF | HTML 13 Mar 2023
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
Application note Practical Thermal Design With DC/DC Power Modules (Rev. A) 20 Nov 2019
Technical article Advantages of using nonisolated DC/DC power buck modules in DAQ applications PDF | HTML 15 Jan 2019
Technical article Enhancing DAQ performance for grid protection, control and monitoring equipment us PDF | HTML 11 Dec 2018
Application note Inverting Application for the LMZM23601 and LMZM23600 (Rev. A) 19 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZM23600EVM — LMZM23600, 4-V to 36-V Input, 0.5-A Power Module Evaluation Board

The LMZM23600 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board
space is limited and an efficient power conversion is needed. The LMZM23600 evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the (...)
User guide: PDF
Not available on TI.com
Evaluation board

LMZM23600V3EVM — 36-V Maximum Input 3.3-V Output 0.5-A DC-DC Module Evaluation Board

The LMZM23600 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board space is limited and an efficient power conversion is needed. The LMZM23600V3EVM evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the (...)

User guide: PDF
Not available on TI.com
Evaluation board

LMZM23600V5EVM — 36-V Maximum Input 5-V Output 0.5-A DC-DC Module Evaluation Board

The LMZM23600 device is a simple, and easy-to-use DC-DC converter module ideal for applications where board space is limited and an efficient power conversion is needed. The LMZM23600V5EVM evaluation board is a fully assembled and tested platform to help evaluate the features and performance of the (...)

User guide: PDF
Not available on TI.com
Simulation model

LMZM23600 PSpice Non-Inverting and Inverting Transient Model

SNVMBJ7.ZIP (200 KB) - PSpice Model
Simulation model

LMZM23600V3 PSpice Non-inverting and Inverting Transient Model

SNVMBJ5.ZIP (131 KB) - PSpice Model
Simulation model

LMZM23600V5 PSpice Non-Inverting and Inverting Transient Model

SNVMBK0.ZIP (196 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
USIP (SIL) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos