LMZM23601 36-V, 1-A Step-Down DC-DC Power Module in 3.8-mm × 3-mm Package | TI.com

LMZM23601
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
36-V, 1-A Step-Down DC-DC Power Module in 3.8-mm × 3-mm Package

 

Description

The LMZM23601 integrated-inductor power module is specifically designed for space-constrained industrial applications. It is available in two fixed output voltage options of 5-V and 3.3-V, and an adjustable (ADJ) output voltage option supporting a 1.2-V to 15-V range. The LMZM23601 has an input voltage range of 4-V to 36-V and can deliver up to 1000-mA of output current. This power module is extremely easy to use, requiring only 2 external components for a 5-V or 3.3-V output design. All aspects of the LMZM23601 are optimized for performance driven and low EMI industrial applications with space-constrained needs. An open-drain, Power-Good output provides a true indication of the system status and negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes along with a no-load supply current of only 28 µA ensures high efficiency and superior transient response for the entire load-current range. For easy output current scaling the LMZM23601 is pin-to-pin compatible with the 500-mA output current capable LMZM23600.

Features

  • 4-V to 36-V Wide operating input voltage
  • 1.2-V to 15-V Adjustable, and 3.3-V or 5-V fixed output voltage options
  • 1-A Output current
  • Only input and output capacitors needed for 5-V and 3.3-V output designs
  • 27-mm2 Solution size with single-sided layout
  • 28-µA Supply current at no load
  • 2-µA Shutdown current
  • Power-good flag
  • External frequency synchronization
  • MODE selection pin
    • Forced PWM mode for constant frequency operation
    • Auto PFM mode for high efficiency at light load
  • Built-in control loop compensation, soft start, current limit, and UVLO
  • Miniature 3.8-mm × 3-mm × 1.6-mm package
  • Create a custom design using the LMZM23601 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

WEBENCH ® Designer LMZM23601

Topology
Product Option
  Min   Max Range
Vin -  V 4 to 36V
Vout  V -15 to -2.5V
Iout  A ≤ 1A
Ambient Temp   °C -40 to 125 °C

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Soft start Features Iq (Typ) (mA) Regulated outputs (#) Package size: mm2:W x L (PKG) Switching frequency (Max) (kHz) Switching frequency (Min) (kHz) Switching frequency (Typ) (kHz) Topology Operating temperature range (C) Duty cycle (Max) (%) Package Group Type
LMZM23601 Order now 1     4     36     2.5     15     Fixed     EMI Tested
Enable
Frequency Synchronization
Light Load Efficiency
Power Good    
0.0065     1     10uSiP: 11 mm2: 3 x 3.8 (uSiP | 10)     1100     675     1000     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 125     97     uSiP | 10     Module    
LMZM23600 Order now 0.5     4     36     2.5     15     Fixed     EMI Tested
Enable
Frequency Synchronization
Light Load Efficiency
Power Good    
0.0065     1     10uSiP: 11 mm2: 3 x 3.8 (uSiP | 10)     1090     675     750     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 125     97     uSiP | 10     Module    
LMZM33602 Order now 2     4     36     1     18     Fixed     EMI Tested
Enable
Frequency Synchronization
Power Good    
8.5     1     18B2QFN: 63 mm2: 7 x 9 (B2QFN | 18)     1200     200     400     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 105     90     B2QFN | 18     Module    
LMZM33603 Order now 3     4     36     1     18     Fixed     EMI Tested
Enable
Frequency Synchronization
Power Good    
8.5     1     18B2QFN: 63 mm2: 7 x 9 (B2QFN | 18)     1200     200     400     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 105     90     B2QFN | 18     Module