LMZM33603 4V to 36V, 3A Step-Down DC/DC Power Module in Compact 7x9x4mm QFN Package | TI.com

LMZM33603 (ACTIVE)

4V to 36V, 3A Step-Down DC/DC Power Module in Compact 7x9x4mm QFN Package

 

Description

The LMZM33603 power module is an easy-to-use integrated power solution that combines a 3-A, step-down, DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low-profile package. This power solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process.

The 9 mm × 7 mm × 4 mm 18-pin, QFN package is easy to solder onto a printed circuit board and allows a compact, low-profile, point-of-load design. The full feature set, including power good, programmable UVLO, prebias start-up, and overcurrent and over-temperature protection, make the LMZM33603 an excellent device for powering a wide range of applications.

Features

  • Complete Integrated Power Solution
    • As Few as 4 External Components
    • Minimum Solution Size < 100 mm2
  • 9 mm × 7 mm × 4 mm QFN Package
    • All Pins Accessible from Package Perimeter
    • Pin Compatible with 2-A LMZM33602
  • Input Voltage Range: 4 V to 36 V
  • Output Voltage Range:
    • 1 V to 13.5 V at 3 A
    • 1 V to 18 V at 2 A
  • Efficiencies Up To 95%
  • Adjustable Switching Frequency
    (200 kHz to 1.2 MHz)
  • Allows Synchronization to an External Clock
  • Power-Good Output
  • Meets EN55011 Class B Radiated EMI Standards
  • Operating IC Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +105°C
  • Create a Custom Design Using the LMZM33603 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

WEBENCH ® Designer LMZM33603

  Min   Max Range
Vin -  V 4.0 to 36.0V
Vout  V 1.00 to 18.00V
Iout  A 0.30 to 3.00A
Ambient Temp   °C -40 to 105 °C
Product Option

Parametrics

Compare all products in Buck modules (integrated inductor) Email Download to Excel
Part number Order Iout (Max) (A) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Soft start Features Iq (Typ) (mA) Regulated outputs (#) Package size: mm2:W x L (PKG) Switching frequency (Max) (kHz) Switching frequency (Min) (kHz) Switching frequency (Typ) (kHz) Topology Operating temperature range (C) Duty cycle (Max) (%) Package Group Rating Type
LMZM33603 Order now 3     4     36     1     18     Fixed     EMI Tested
Enable
Frequency Synchronization
Power Good    
8.5     1     18B2QFN: 63 mm2: 7 x 9 (B2QFN | 18)     1200     200     400     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 105     90     B2QFN | 18     Catalog     Module    
LMZ34202 Order now 2     4.5     42     2.5     7.5     Adjustable     EMI Tested
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Remote Sense    
0.6     1     43B3QFN: 100 mm2: 10 x 10 (B3QFN | 43)     1000     200     500     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 105     90     B3QFN | 43     Catalog     Module    
LMZ35003 Order now 2.5     7     50     2.5     15     Adjustable     EMI Tested
Enable
Frequency Synchronization
Power Good
Remote Sense
Tracking    
0.7     1     41B1QFN: 99 mm2: 9 x 11 (B1QFN | 41)     1000     300     400     Buck
Inverting Buck-Boost    
-40 to 85     85     B1QFN | 41     Catalog     Module    
LMZ36002 Order now 2     4.5     60     2.5     7.5     Adjustable     EMI Tested
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Remote Sense    
0.6     1     43B3QFN: 100 mm2: 10 x 10 (B3QFN | 43)     1000     200     500     Buck
Inverting Buck-Boost
Synchronous Buck    
-40 to 105     95     B3QFN | 43     Catalog     Module    
LMZM23600 Order now 0.5     4     36     2.5     15     Fixed